Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: SU10000RT3UG

    |   PDF Version

SmartOnline Expandable Rack/Tower UPS System - Online, double-conversion protection for mission critical applications

 New! 
  • Global 10,000VA/10kVA on-line 6U rack/tower UPS with expandable runtime (3U Power Module + 3U Battery Pack)
  • Zero transfer time, on-line, double-conversion and economy-mode operation supported
  • Detachable PDU with manual bypass switch enables hot-swap UPS replacement without powering off connected loads
  • 200, 208, 230 or 240V selectable input/output voltage, with hardwire input and six individually breakered C19 outlets
  • 2% output voltage regulation over an input voltage range of 156 to 296
  • Simultaneous-use RS232 and contact closure monitoring ports, SNMP/Web Card Slot and EPO interfaces
  • $250,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

$6,387.00  MSRP*

Cisco compatible. Click for details.

Global 10,000VA (10kVA) on-line, double-conversion UPS system for critical server, network and telecommunications equipment. Installs in only 6 rack spaces (3U power module and 3U battery pack); maximum installed rack depth of 32.5 in. Worldwide shipping version with 6 C19 outlets.  Maximum installed rack depth of 32.5 inches.  Expandable battery runtime with optional BP240V10RT3U external battery packs. Full-time sine wave 200, 208, 220, 230, or 240V +/-2% output. Actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without consuming battery power during brownouts to 156V and overvoltages to 276V. Highly efficient operation in optional economy mode setting, saving BTU heat output and energy costs. Standard 3-wire 208V hardwire input connection; 6 individually breakered C19 output receptacles. Detachable input-output PDU module with manual bypass switch enables hot-swap UPS replacement without disrupting power to connected equipment. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces support communications via RS-232, contact-closure port and optional SNMPWEBCARD slot. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Front panel LEDs provide at-a-glance confirmation of line power status, battery power status, AC-to-DC conversion, DC-to-AC conversion, bypass mode and output power status. LED/LCD display panel rotates for better viewing in rackmount or tower configurations. Detailed LCD panel with scroll buttons provides detailed diagnostic test information at startup and during self tests, plus real-time data on input and output voltage, frequency (Hz), load percentage and battery charge level. Audible alarm. Self-test. Fault-tolerant auto-bypass mode. 4-post rackmount accessories and 2-9USTAND tower kit included; 2POSTRMKITWM 2-post rackmount hardware accessories available. Field-replaceable, hot-swappable power module and external battery packs. Attractive all-black color scheme. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available. 

  • Global 10,000VA (10kVA) on-line, double-conversion UPS system (high-voltage input/high-voltage output)
  • Detachable input-output PDU module with manual bypass switch enables hot-swap UPS replacement without powering off connected equipment
  • Installs in only 6 rack spaces (3U power module/3U battery pack) with a maximum installed depth of 32.5 in.
  • Offers 4 min. runtime at full load (10,000VA/8000W) and 10 min. at half load (5000VA/4000W). Runtime is expandable with any number of optional BP240V10RT3U external battery packs
  • Full-time sine wave 200, 208, 220, 230, or 240V +/-2% output (user selectable)
  • Actively converts raw incoming AC power to DC, then re-converts output to completely regulated, filtered AC output
  • Operates continuously without using battery power during brownouts to 156V and overvoltages to 276V
  • Standard 3-wire 208V hardwire input connection
  • 6 individually breakered C19 outlets
  • Detailed LCD panel with scroll buttons provides detailed diagnostic test information on startup and during self tests, plus real-time data on input and output voltage, frequency (Hz), load percentage, battery charge level and more
  • Network-grade AC surge and noise suppression
  • Zero transfer time between AC and battery operation
  • Network management interfaces support communications via RS-232, contact-closure port and optional SNMPWEBCARD slot
  • Supports detailed monitoring of equipment load levels, self-test data and mains power conditions via network interfaces. Includes PowerAlert monitoring software and complete cabling
  • Emergency Power Off (EPO) interface
  • Front panel LEDs provide at-a-glance confirmation of line power status, battery power status, AC-to-DC & DC-to-AC conversion, bypass mode and output power status
  • Fault-tolerant auto-bypass mode prevents loss of output during UPS fault conditions or excessive UPS loading
  • 4-post rackmount and upright tower installation accessories included; 2POSTRMKITWM 2-post rackmount hardware accessories available
  • Field-replaceable, hot-swappable power module and external battery packs
  • Attractive all-black color scheme
  • 2-year warranty; $250,000 connected equipment insurance
  • Extended warranty and service contracts available

Applications

  • Ideal for protection of sensitive electronics in any application calling for upright tower or 19 inch rackmount UPS protection. Common applications include any mix of servers, workstations, hubs, routers, concentrators, IP telephony and traditional PBX switching systems
  • Global C19 outlet configuration allows a single UPS model to be specified for worldwide use.

Package Includes

  • 3U power module with detachable hot-swap PDU input/output panel and bypass switch
  • 3U external battery pack
  • Two sets of 4 post rackmount rails (one for each of the 3U components)
  • One set of tower stands for upright tower configuration
  • PowerAlert software, complete data cabling, user manual with warranty information
SYSTEM OVERVIEW
Voltage compatibility 208V AC (200/208/220/230/240V)
OUTPUT
Output Volt Amp Capacity (VA) 10000
Output Watt Capacity (watts) 8000
Nominal Output Voltage(s) Supported 200v; 208v; 220v; 230v; 240v
Frequency compatibility 50 / 60 Hz
Frequency compatibility details Output frequency matches input nominal on startup
Output voltage regulation (line mode) +/- 2%
Built-in UPS output receptacles 6 C19 outlet(s)
Output circuit breaker 20A (x6) - each breaker protects 1 C19 outlet
INPUT
Rated input current (at maximum load) 46.7A (200V), 44.9 (208V), 42.4 (220V), 40.6 (230V), 38.9 (240V)
Nominal Input Voltage(s) Supported 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS input connection type Hardwire
BATTERY
Full load runtime (minutes) 4 min. (8000w)
Half load runtime (minutes) 10 min. (4000w)
Expandable battery runtime Runtime is expandable with optional BP240V10RT3U external battery packs
External battery pack compatibility BP240V10RT3U; BP240V557C-1PH; BP240V787C-1PH; BP240V1037C-1PH; BP240V1407C-1PH
DC system voltage 240VDC
Battery recharge rate (included batteries) Less than 8 hours from 10% to 90%
Battery Access User replaceable, hot swappable external battery pack
Connects to UPS via Included 3-wire DC cable
Typical battery lifespan 4-6 years
VOLTAGE REGULATION
Voltage regulation description On-line, double-conversion process give this UPS the ability to maintain output voltage within +/-2% of selected nominal voltage at all times
Overvoltage correction Maintains continuous operation without using battery power during overvoltages to 276V AC, regulating output within 2% of selected nominal
Undervoltage correction 2% output voltage regulation during undervoltages to 156
LEDS ALARMS & SWITCHES
LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Front panel LCD display Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
Alarms Multi-function audible alarm offers notification of UPS start, backup operation, low battery, overload, UPS fault, inverter fault, DC bus fault, overtemperature, remote shutdown, shutdown imminent and shutdown complete
Switches Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions
SURGE / NOISE SUPPRESSION
EMI / RFI AC noise suppression Yes
AC suppression response time Instantaneous
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included); Tower
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM)
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 5.1 x 17.5 x 32.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 13.1 x 44.4 x 82.6
Installed whole system total rack space height (rack spaces) 6U
UPS / Power Module weight (lbs) 57.2
UPS / Power Module weight (kg) 26
UPS Shipping dimensions (height x width x depth / inches) 42 x 33.5 x 23
UPS Shipping dimensions (height x width x depth / cm) 106.7 x 85.1 x 58.4
Shipping weight (lbs) 336
Shipping weight (kg) 152.5
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 2690.1
Battery mode BTU / hr. (full load) 3022.2
COMMUNICATIONS
Communications interface DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface
WatchDog compatibility
EPO port Includes dedicated EPO (emergency power off) interface and cabling
SNMP compatibility Built-in accessory slot accommodates internal SNMP / Web card and other network accessories
Software and cabling included Includes PowerAlert UPS monitoring software for all common network and standalone operating systems. Cabling included.
LINE / BATTERY TRANSFER
Transfer time No transfer time (0 ms.) in online, double-conversion mode
Low voltage transfer to battery power (setpoint) 156
High voltage transfer to battery power (setpoint) 276
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Appearance Attractive all-black color scheme
CERTIFICATIONS
Certifications Tested to UL1778 (USA), CSA (Canada), CE (European Union), NOM (Mexico), Class A (Emissions), ROHS Compliant
WARRANTY
Standard warranty period

2 year product warranty

Connected equipment insurance (USA, Canada, Puerto Rico) $250,000 (USA, Puerto Rico & Canada only)
Optional Coverage 3-year, 5-year, next-day and on-site warranty coverage available for select opportunities - contact Tripp Lite for more information

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Total Load:    watts

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.