click to chat with a product specialist

U244-001-R

USB2.0 to DVI and VGA Adapter

  • Add an additional DVI or VGA monitor through a single USB 2.0 port
  • Supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz)
  • Compatible with Windows 2000 and later, and Mac OS X 10.4 and later operating systems
  • Supports Aero themes in Windows

Take a closer look:

features video

Overview

Tripp Lite's U244-001-R USB to DVI / VGA Display Adapter enables you to connect an additional monitor or projector to a computer/laptop USB 2.0 port. Up to six U244-001-R adapters can be used simultaneously, allowing the user to connect up to six additional monitors to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. The U244-001-R chip-set supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz). The U244-001-R is compatible with Windows 2000 and later, and Mac OS X 10.4 and later operating systems.

RoHs

Key Features

  • Add an additional DVI or VGA monitor through a single USB 2.0 port
  • Hot pluggable; add or remove a monitor without the need for a system reboot
  • Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Bus powered...no external power adapter needed
  • Supports video resolutions up to 1920 x 1080 (60Hz), 1080p (60Hz)
  • Supports Aero themes in Windows
  • Compatible with Windows 2000 and later, and Mac OS X 10.4 and later operating systems

Typical Applications

Office workstation

  • View large spreadsheets across multiple screens
  • Multitask more effectively without overlapping windows
  • Edit on one screen while surfing the Internet for information on the other

On the road
  • Do multiple screen presentations without bringing another computer
  • Easily provide multiple screen exhibitions in a trade show

Graphics workstation
  • Use second display for palettes/tools
  • Get a panoramic view of large documents

Editing workstation
  • Type documents on one screen while viewing reference material on the other
  • Compare two documents simultaneously across two screens

Financial analysis
  • Have one monitor per data stream
  • View charts and live data at the same time

Entertainment
  • View videos/TV on one screen and reviews on the other
  • Get additional perspectives when playing games

System Requirements

  • USB 2.0 port
  • VGA or DVI monitor
  • A computer running Windows 2000 or later; or, an Intel-based Mac running OS X 10.4 or later. Power PC-based Macs are not supported.

Computer requirements when using 1 to 2 display adapters:
  • 1.2GHz Single-Core CPU
  • 512MB memory

Computer requirements when using 3 display adapters:
  • 1.8GHz Single-Core CPU
  • 1GB memory

Computer requirements when using 4 to 6 display adapters:
  • 1.6GHz Core-Duo CPU
  • 1GB memory

Note: Only 1 added monitor can support DVD playback. In order to support DVD playback, your computer must meet the following requirements:
  • 2.0GHz Core-Duo CPU
  • 1GB memory
  • Adapter screen resolution must be set to 800 x 600 with 16-bit color

Package Includes

  • U244-001-R USB to DVI / VGA display adapter
  • 3 ft. USB Cable
  • DVI to VGA Adapter
  • Quick Start Guide
  • Driver CD with Owner's Manual

Specifications

OVERVIEW
Display Style Adapter
CONNECTIONS
Connector A
USB MINI-B 5-PIN (FEMALE)
USB MINI-B 5-PIN (FEMALE)
Connector B
DVI-I (Female)
DVI-I (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

U244-001-R 5 5 1 1
Perfect for the job I purchased two external monitors for my laptop but when connecting them the splitter I had would not produce 3 independent screen areas. I researched and found this product which arrived quicker than expected and plugged it in and the driver was automatically downloaded from Microsoft Update and the 3rd monitor instantly began to function as expected. April 11, 2012
1-1 of 1

Related Items

Product Q&A

(6 Questions : 6 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Every time I plug in the adapter on my computer's USB port it invariably goes to BSD.
My computer (laptop) specs:
HP Pavilion dv7
Intel Core i7 @ 2.20GHz
8Gb RAM
64 bit OS
Windows 7 Ultimate with SP1
(I have 1 SSD for OS and 1 HDD for data)

I've tried all USB ports available (4 total) and they all do the same, the driver begins to install and then BSD - memory dump. I followed the instructions to the letter.
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about alexbmex is loaded.
Additional information about alexbmex could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Sorry to hear you are having trouble with the unit. Your question requires more than just a simple answer on this forum, so we invite you to contact Tripp Lite Tech Support at 1-773-869-1234, or, TechSupport@tripplite.com. They will be happy to troubleshoot with you, and get your problem solved.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about lmcneil is loaded.
Additional information about lmcneil could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
A USB port on a computer outputs 500mA, and the U244-001-R requires 430mA, so there should be plenty of power available. If there are other USB ports in use that may be lessening the draw, or the laptop is on battery vs AC power, that may be an issue as well. A powered USB hub will provide full 500mA to USB ports, so a hub may help. Our Chicago Tech Support team will also be happy to help troubleshoot as well....call tham at 1-773-869-1234.
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Driver for Mac OS X 10.8 Mountain Lion?

I just upgraded my Mac and found that my U244-001-R is not working with the latest driver that was made for 10.7. Can you give me an estimated date of when a driver that will support Mountain Lion will be available? I work on a team of about 70 people, all of whom are on Macs and most of whom use the U244-001-R so that they can use two external monitors. For our team, this is an important consideration of when they will upgrade. Thanks in advance for any estimate you can provide.
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about awgraham is loaded.
Additional information about awgraham could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
New OS X 10.8 drivers will be posted to the Tripp Lite website by Wednesday, August 1st, 2012. In the meantime, they can be requested via email, by sending a request to TechSupport@tripplite.com
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Used Mountain Lion without your driver for a couple weeks without issue. After installing your driver, whenever I put the computer to sleep and then open it up to use it without external monitors attached, it gives me a white/gray screen, says the computer has experienced an issue and automatically restarts. I have uninstalled your driver and now the issue is longer happening. Please fix and post revised driver.
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about awgraham is loaded.
Additional information about awgraham could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for contacting us. For this issue, it would be best to contact our Tech Support Team at 1-773-869-1234. They may already have a solution.
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Will this support Aero in Win7 64bit?

Can I run Aero in Win7 with one of my monitors (1280x1024) connected via this USB to DVI interface?
3 months, 2 weeks ago
Customer avatar
by
ajacks504
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, AERO is supported.
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2next>>

Questions & Answers

6 Questions | 6 Answers
2next>>
This adapter states that it is compatible with Mac OS X 10.4 or later, but I'm not able to get it to work on my Mac running OS X 10.7. Why?
The Mac OS X 10.7 driver is still under Beta testing and is available only online and not on the CD that comes with the product. Please use the Mac OS X 10.7 driver on the product web page.

Support

Product Warranty

May
21
2012

Is your product under warranty?

If your U244-001-R was purchased and registered on or after May 21, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy