Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's P023-001 converts a NEMA L5-15P plug into a standard NEMA 5-15P plug, making it easy to plug into wall outlets, PDU's, UPS's etc, that do not have L5-15R receptacles. Constructed of heavy duty 3 x14AWG cable, fully molded ends, and rated 120V / 15A .
1ft, IEC320 NEMA 5-15P to L5-15R Power Adapter Cable
| OVERVIEW | |
|---|---|
| Intended Application | Powering Devices |
| Cable Type | POWER |
| Model Type | Power Cords |
| INPUT | |
| Cable Length (ft.) | 1 |
| Cable Length (m) | 0.30 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332145567 |
| PHYSICAL | |
| Color | Black |
| Style | Power Cables |
| CONNECTIONS | |
| Connector A | ![]() NEMA 5-15P |
| Connector B | ![]() NEMA L5-15R |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P023-001.
P023-001 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.