Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: B051-000

    |   PDF Version

IP Remote Access Unit ( KVM over IP )

 New! 
  • Remotely control your servers via LAN, WAN, or the Internet
  • Provides IP Access to KVM switches or servers that do not have built-in IP functionality.
  • Works with most KVM switches
  • Compact and Lightweight - takes up no rack-space
     

Tripp Lites B051-000 is an IP implemented KVM solution that allows network administrators to access computers from any station connected to the network, whether from the LAN, WAN, or the Internet. Network administrators can enjoy freedom from being bound to the server room; work from anywhere in the office, remote locations, or even from home! Since the B051-000 uses TCP/IP as its communication protocol, network administrators can remotely access attached KVM switches, allowing remote control of the attached servers to perform many tasks with ease and speed, such as installing and running GUI applications, BIOS level troubleshooting, routine monitoring, system maintenance, system administration, and rebooting. It supports 10Base-T, 100Base-T, TCP/IP, and HTTP through the Java Client. The server can be accessed whether it is down the hall, on the other side of town, or thousands of miles away! Utilizing advanced security technologies, the B051-000 provides password protection, advanced encryption technologies, sophisticated user filters and user management, stealth mode and automatic lockout to make sure that remote access is secure. The B051-000 offers high resolution (up to 1600 x 1200 @ 60Hz), user-friendly Windows GUI Client Software and Java client software.
 

  • Provides IP Access to KVM switches or servers that do not have built-in IP functionality.
  • Virtual Media via USB 2.0 data transmission.
  • Precision mouse-pointer syncing ability for USB mice.
  • Up to 64 user accounts.
  • Up to 32 concurrent user logins for single-bus sharing.
  • Message board feature allows users to communicate with each other, and allows a user to take exclusive control of the KVM switch.
  • Supports RADIUS, LDAPS and MS Active Directory.
  • Export/import user account and configuration settings directly to the B051-000 IP Remote Access Unit.
  • Access a KVM switch or server via your web browser using Windows or Java based applications.
  • Supports non-browser access via Windows GUI or Java Client software.
  • Supports TCP/IP, HTTP, HTTPS, UDP, DHCP, SSL, ARP, DNS, ICMP, CHAP, PPP, 10Base-T and 100Base-T.
  • Superior video resolution: up to 1600 x 1200 @ 60Hz; 24-bit color depth for remote sessions.
  • Optimize bandwidth using grayscale and other video quality settings.
  • PPP mode (modem) dialup support for out-of-band, and low bandwidth operation.
  • Allows for full-screen or sizable remote desktop window.
  • In full-screen mode the remote desktop display scales to user’s monitor display size.
  • Advanced security features include password protection and advanced encryption technologies.
  • Secure 128-bit SSL encryption.
  • Enable/disable browser operation.
  • Event logging.
  • Remote firmware upgrading.

Applications

Where remote (offsite) access is needed to KVM switches and their connected servers.
 

System Requirements

  • It is recommended that the computers used to access the B051-000 IP Remote Access Unit have at least a Pentium III, 1GHz processor, and that the screen resolution is set to 1024 x 768.
  • Browsers must support 128-bit data encryption.
  • It is recommended that the user have an internet connection speed of at least 128 kbps.
  • In order to access the Windows Client link, your browser must support ActiveX.
  • You must be running Sun’s Java Runtime Environment (JRE) 6, Update 3 or higher in order to access the browser-based Java Applet and AP Java Client.
  • Microsoft Jet OLEDB 4.0 or higher driver must be installed to access the Log Server.

Package Includes

  • B051-000 IP Remote Access Unit
  • USB KVM Cable Kit
  • PS/2 KVM Cable Kit
  • USB - PS/2 Console Connector Kit
  • USB 2.0 Virtual Media Cable
  • Power Adapter
  • 0U Rackmounting Kit
  • Software CD with Owners' Manual
  • Quick Start Guide

 

OVERVIEW
AC Adapter INPUT: 100-240V~0.5A, 50-60Hz Output: 5V, 2.6A Max 13W
PHYSICAL
Unit weight (lbs) 1.08
Material of construction Metal
Mounting accessories included 0U Bracket
ENVIRONMENTAL
Relative Humidity 0 - 80% RH Non-Condensing
Operating Temperature 0 to 50 C
Storage Temperature -20 to +60 C
CONNECTIONS
Other Ports RJ45 LAN ( Female )
Computer/Server Ports - Port 1 Modified HD15F ( 18 pin )
Included Cable (Side A) - Connector 1 Modified HD15F ( 18 pin )
Included Cable (Side B) - Connector 1 HD15F
Included Cable (Side B) - Connector 2 PS/2 Female
Included Cable (Side B) - Connector 3 PS/2 Female
Included Cable (Side B) - Connector 4 USB-A Female
Included Cable (Side B) - Connector 5 USB-A Female
Local Console Ports - Port 1 Modified HD15M ( 18pin )
Other Ports - Port 1 USB Mini-5 Pin
Other Ports - Port 2 DB9M Serial Port
FEATURES/SPECIFICATIONS
BTUs 25.605

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.