Model #: PDUMNV20
Monitored PDU / Power Distribution Unit supports real-time remote monitoring of load level, voltage and frequency with options for remote environmental and security monitoring
- 63 in. (160 cm) 0U vertical MONITORED PDU with local and remote current reporting
- 120V 20A max capacity with 5-20P and L5-20P input plug options and 24 5-15/20R outlets
- Reports PDU load level, input voltage and frequency over built-in network interface
- Additional support for environmental and security monitoring with ENVIROSENSE and SRSWITCH accessory options
- Cord retention brackets keep vital equipment plugs connected
- Supports toolless button-mount installation in compatible racks
$419.00 ERP*
Monitored PDU systems support real-time remote monitoring via secure web, SNMP or Telnet interface and custom notification of user-specified remote conditions via email and SNMP trap. PDU power consumption in amps is displayed locally via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers become overloaded. Advanced configurations support in-rack environmental monitoring with optional ENVIROSENSE temperature / humidity probe and rack access notification for up to 4 SRSWITCH or user supplied contact-closure sensors. Supports real-time monitoring of all reported functions with support for user-specified alarm and notification thresholds. Fully compatible with PowerAlert Network Management System Software, available via FREE download from www.tripplite.com
PDUMNV20 Monitored 63 in. / 160 cm 0U vertical rack PDU supports 20A peak capacity at 120V (agency de-rated to 16 amps continuous). Includes attached L5-20P input cordset with 5-20P adapter and 16 5-15/20R outlets. Visual and remote current monitoring tracks real time output current level. Supports 0U vertical rackmount installation with included mounting brackets. Toolless button-mount installation supported in compatible racks. Included cord retention brackets keep vital network equipment plugged in and continuously powered.
- 120V 20A peak capacity (agency de-rated to 16 amps continuous) Monitored Power Distribution Unit (PDU) with built-in web/network interface in 0U vertical rack form factor
- Includes attached L5-20P input plug with 5-20P adapter and 24 5-15/20R outlets
- Supports local current metering and remote network monitoring of current, voltage and frequency via built-in web/network monitoring card
- Remote interface provides data regarding input power conditions and PDU load level via secure network or web browser interface
- Supports notification and logging of all major power events and user specified alarm thresholds
- Optional ENVIROSENSE temperature and humidity probe enables remote monitoring of environmental conditions and the ability to report conditions from up to four SRSWITCH or user supplied contact closure sensors
- DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
- 10/100 Mbps auto-sensing allows optimal communication compatibility with your current 10/100 Base-T network
- Real-time clock backup maintains the time of day and date even if the PDU is shut down and unpowered
- Tiered access priviledges allow an administrator and a guest to log into the web browser for monitoring all PDUs
- Alert notifications via email or SNMP traps give users the added advantage of having an immediate event notification
- Protocols supported include HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, Telnet, FTP, DHCP, BOOTP, NTP
- Front panel ammeter displays total PDU power consumption
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- 63 in. / 160 cm 0U vertical rack installation supported with included mounting brackets
- Toolless mounting supported in button-mount compatible racks
- Circuit breaker-free format prevents power interruptions due to tripped breakers while still providing mains panel protection from overloads and short circuit fault conditions
- Optional PDUROTATEBRKT enables installation with rear-facing outlets for improved rack cooling and equipment access in button-mount equipped racks
Applications
- Ideal for network configurations requiring a metered and monitored PDU
Package Includes
- Rackmount PDU
- Plug retention plates
- Rack mounting brackets
- Owner's manual
- L5-20R to 5-15/20P adapter
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility | 120V |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 120V |
| Overload protection | n/a |
| Outlet quantity / type | 24 5-15/20R |
| Customized load management receptacles | n/a |
| INPUT | |
| Recommended Electrical Service | 120V |
| Maximum input amps | 20A peak (Agency de-rated to 16A continuous) |
| Input connection type | Attached L5-20P input cable plus 5-20P adapter |
| Input cord length (ft.) | 10 ft. |
| Input cord length (m) | 3 m |
| LEDS ALARMS & SWITCHES | |
| Switches | n/a |
| Front panel LEDs | Front panel digital display confirms power availability and PDU output current level in 1 amp increments |
| PHYSICAL | |
| Shipping weight (lbs) | 15.5 |
| Shipping weight (kg) | 7 |
| Unit Dimensions (HWD/in) | 63 x 2.2 x 4.3 |
| Unit Dimensions (HWD/cm) | 160 x 5.6 x 10.8 |
| Shipping Dimensions (HWD/in) | 66.5 x 10.8 x 20 |
| Shipping Dimensions (HWD/cm) | 168.9 x 27.4 x 50.8 |
| Unit weight (lbs) | 15.5 |
| Unit weight (kg) | 7 |
| Style | Vertical Rackmount |
| Form factors supported | 0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| COMMUNICATIONS | |
| SNMP compatibility | Pre-installed SNMPWEBCARD provides remote monitoring via web, telnet, and SNMP management systems |
| CERTIFICATIONS | |
| Certifications | Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant |
| WARRANTY | |
| Standard warranty period | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP |
| Rack Enclosures | SRSWITCH | Magnetic Door Switch Kit (2-pack for front and rear doors; requires ENVIROSENSE.) | - |
$50.00 MSRP |
Downloads
Owners Manual
-
Owners Manual for Monitored PDUs PD 932899 English.
(pdf -
1 Mb
)
-
Owners Manual for Monitored PDUs PD 932899 Spanish.
(pdf -
1 Mb
)
-
Owners Manual for Monitored PDUs PD 932899 French.
(pdf -
1 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.