Model #: SR42UBWD
42U SmartRack WIDE Premium Enclosure (includes doors and side panels)
- 42U SmartRack enclosure with doors and side panels
- 4 interior vertical posts with unthreaded square hole openings
- 29.5" (750mm) width for optimizing airflow through cabinet
- Ships fully assembled
- Massive front to rear ventilation capacity
- 3000 lb stationary / 2250 lb rolling load capacity
- Locking, removable, reversible front and rear doors
- Locking, removable side panels keyed alike with doors
- Preinstalled casters and leveling feet
- Rolls through standard 7 foot doorway
$1,659.00 MSRP*
A WIDE version of our standard 42U SmartRack. This enclosure is 750mm wide (29.5") compared to the standard 600mm wide (23.6"). This extra width allows for high density equipment installations. It allows cable management and PDU mounting off to the sides of the rack in order to keep these items out of the airflow for proper cooling. All features from the standard SmartRacks carry over to these wide racks to allow cross usage of accessories.
- Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters.
- Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
- Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
- Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
- Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
- Maximum usable internal depth of 37 inches/94 cm (front to rear rail).
- Weight ratings of 3000 lb stationary and 2250 lb rolling.
- Front door is locking, reversible and removable.
- Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
- Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
- Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 750mm or 29.5".
- Casters are pre-installed and support a rolling load capacity of 2250 lbs, allowing the enclosures to be pre-configured and rolled to the final installation location. Casters are removable.
- Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
- Compact design allows the enclosure to roll through standard height commercial doorways.
- Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
- Open bottom for cable access.
- Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
- Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
- Compatibility with airflow optimization accessories as well as cable management accessories.
- Five year repair or replacement warranty.
| PHYSICAL | |
|---|---|
| Shipping weight (lbs) | 387 |
| Shipping weight (kg) | 130.12 |
| Shipping Dimensions (HWD/in) | 84.5 x 33.65 x 47 |
| Shipping Dimensions (HWD/cm) | 214 x 85.4 x 119 |
| Unit Dimensions (cm) | EXTERNAL DIMENSIONS: 199 x 750 x 109 (HWD) |
| Unit Dimensions (in) | EXTERNAL DIMENSIONS: 78.5 x 29.53 x 43 (HWD) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| KVM Switches & Accessories | B020-008-17-IP | Console KVM Switch - 8-Port NetDirector 1U Rackmount Console IP KVM Switch w/17" LCD | - |
|
| Rackmount Consoles | B021-000-17 | Rackmount Console - 1U Rackmount Console with 17" LCD | - |
|
| Rackmount Consoles | B021-000-19 | Rackmount Console - 1U Rackmount Console with 19" LCD | - |
|
| Rackmount Consoles | B021-000-19-SH | Rackmount Console - 1U Short-Depth Rackmount Console with 19" LCD | - |
|
| KVM Switches & Accessories | B040-008-19 | NetController 19" VGA Console KVM Switch - 8 Port | - |
|
| KVM Switches & Accessories | B040-016-19 | NetController 19" VGA Console KVM Switch - 16 Port | - |
|
| Patch Panels | N252-012 | 12-Port Cat6 Patch Panel 568B | - |
|
| Patch Panels | N252-024 | 24-Port Cat6 Patch Panel 568B | - |
|
| Patch Panels | N252-048 | 48-Port Cat6 Patch Panel 568B | - |
|
| Rack Accessories | SR1UPANEL10 | 1U Blanking Panel Kit (10 pieces; toolless mounting.) | - |
$50.00 MSRP |
| Rack Accessories | SR1UPANEL50 | 1U Blanking Panel Kit (50 pieces; toolless mounting.) | - |
$157.00 MSRP |
| Rack Accessories | SRBOLTDOWN | Bolt-Down Kit (Secures included stabilizing brackets or optional stabilizing plates to facility floor.) | - |
$43.00 MSRP |
| Rack Accessories | SRCABLEDUCT1U | 1U Horizontal Cable Manager (Finger duct with cover.) | - |
$57.00 MSRP |
| Rack Accessories | SRCABLEDUCTVRT | 6-ft. (1.8 m) Vertical Cable Manager (Double finger duct with cover; toolless mounting.) | - |
$150.00 MSRP |
| Rack Accessories | SRCABLELADDER | 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder (Includes 2 sections; requires SRCABLETRAY.) | - |
$207.00 MSRP |
| Rack Accessories | SRCABLERING1U | 1U Horizontal Cable Manager (Flexible ring type.) | - |
$44.00 MSRP |
| Rack Accessories | SRCABLERING2U | 2U Horizontal Cable Manager (Flexible ring type.) | - |
$49.00 MSRP |
| Rack Accessories | SRCABLERINGVRT | 6-ft. (1.8 m) Vertical Cable Manager (Flexible ring type; toolless mounting.) | - |
$129.00 MSRP |
| Rack Accessories | SRCABLETRAY | Roof-Mounted Cable Trough (Provides cable routing and power/data cable segregation.) | - |
$93.00 MSRP |
| Rack Accessories | SRCABLETRAYEXP | Roof-Mounted Cable Trough Vertical Expansion (Requires SRCABLETRAY.) | - |
$82.00 MSRP |
| Rack Accessories | SRCAGENUTS | Square Hole Hardware Kit (Includes 50 M6 screws and washers) | - |
$34.00 MSRP |
| Rack Accessories | SRCOMBO | Door Handles with Combination Lock (2-pack for front and rear doors; includes bypass key.) | - |
$205.00 MSRP |
| Rack Accessories | SREXTENDER | Rack Enclosure Extension Frame (Increases external depth of rack enclosures to 51-in. / 1295 mm; increases maximum mounting depth to 43.75-in. / 1111 mm.) | - |
$429.00 MSRP |
| Rack Accessories | SRFAN3U | 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) | - |
$172.00 MSRP |
| Rack Accessories | SRFANROOF | Roof-Mounted Fan Panel, 120V (6 high-performance fans; 420 CFM; 5-15P plug; toolless mounting.) | - |
$319.00 MSRP |
| Rack Accessories | SRSHELF2P | 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) | - |
$62.00 MSRP |
| Rack Accessories | SRSHELF4PHD | Heavy-Duty Fixed Shelf (250 lb / 113 kg capacity; 26 in / 660 mm depth.) | - |
$115.00 MSRP |
| Rack Accessories | SRSHELF4PKYBD | Keyboard Shelf (25 lb / 11 kg capacity; 16-in. / 406 mm depth.) | - |
$227.00 MSRP |
| Rack Accessories | SRSHELF4PSL | Standard Sliding Shelf (50 lb / 22 kg capacity; 26 in/ 660 mm depth.) | - |
$205.00 MSRP |
| Rack Accessories | SRSTABILIZE | Anti-Tip Stabilizing Plate Kit (Provides extra stability for standalone enclosures.) | - |
$77.00 MSRP |
| Rack Accessories | SRSWITCH | Magnetic Door Switch Kit (2-pack for front and rear doors; requires ENVIROSENSE.) | - |
$50.00 MSRP |
| Rack Accessories | SRXFAN3U | 3U Fan Panel, 230V (3 high-performance fans; 210 CFM; C14 inlet.) | - |
$172.00 MSRP |
| Rack Accessories | SRXFANROOF | Roof-Mounted Fan Panel, 230V (6 high-performance fans; 420 CFM; C14 inlet; toolless mounting.) | - |
$319.00 MSRP |
| Rack Accessories | UPSHDEARKIT | Heavy-Duty Mounting Ear Kit (Supports 2U cabinets up to 65 lb / 29 kg from front vertical rails in 4-post or 2-post racks and enclosures. ) | - |
$43.00 MSRP |
Downloads
Download a PDF version of this product page.
Owners Manual
-
Owners Manual for SR42/SR48 Smart Rack 932818 English.
(pdf -
2 Mb
)
-
SmartRack Enclosures Visio Stencil.
(zip -
767 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.