click to chat with a product specialist

EZA-100-P

100-ft. Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable

  • Versatile trunk cable allows for a variety of connection options
  • Plenum-rated jacket to comply with local fire codes
  • Easily pulls through conduit or confined spaces with included end caps wit integrated pull tabs
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200

Take a closer look:

video

Overview

Tripp Lite's EZA-100-P, 100 ft. Easy Pull VGA Plenum Trunk Cable makes pulling video cable through conduit or confined areas a breeze. Plenum-rated jacket complies with local fire codes. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35 ft., 50 ft. and 100 ft. PVC as well as 35 ft., 50 ft., and 100ft Plenum. Cable ends are colored-coded green to denote VGA applications (Digital trunk cables are Yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200.

RoHs

Key Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connectors
  • Plenum-rated jacket complies to local fire codes
  • Makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35 ft., 50 ft. and 100 ft. PVC lengths and 35 ft., 50 ft., and 100ft Plenum jackets

Typical Applications

  • Use where standard VGA cables won't fit, such as conduit or confined wall or ceiling spaces

Package Includes

  • Easy Pull Type-A VGA Analog Plenum Trunk Cable, 100 ft.

Specifications

OVERVIEW
Intended Application Home Theater/AV, Connecting Peripherals
Cable Type VIDEO
Display Style Easy Pull
INPUT
Cable Length (ft.) 100
Cable Length (m) 30.48
UPC ASSIGNMENT
Unit Carton UPC# 037332153203
PHYSICAL
Color Black & Green
CONNECTIONS
Connector A
Easy Pull A (Female)
EASY PULL A (FEMALE)
Connector B
Easy Pull A (Female)
EASY PULL A (FEMALE)
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number EZA-100-P.

Other Resources

Videos

Before You Buy

After You Buy