Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite’s Hot-swap PDU systems enable live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads. Dual input power cables support PDU connection to separate Utility and UPS power sources. Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS. Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS. Set the switch to Utility to momentarily power connected equipment from the Utility line cord and bypass the UPS while the UPS system is removed and replaced with a fresh one. Once the new UPS is up and running with all data and electrical connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment.
Hot-swap PDUs are ideal to install along with standard UPS systems to ensure that connected networking equipment will see no power interruption as the UPS is serviced, replaced or upgraded
| OVERVIEW | |
|---|---|
| PDU Type | Hot-Swap |
| OUTPUT | |
| Output Watt Capacity (watts) | 1920 |
| Frequency compatibility | 50 / 60 Hz |
| Output nominal voltage | 100-127V |
| Outlet quantity / type | 4 NEMA 5-15R and 4 5-15/20R outlets support critical connected loads; 1 designated pass-through 5-15/20R outlet supports UPS 5-20P input plug (also supports UPS systems with 5-15P input connection) |
| Outlet Type | NEMA 5-15/20R |
| INPUT | |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC |
| PDU Input Voltage | 100; 120; 127 |
| Maximum Input Amps (A) | 16 |
| PDU Plug Type | NEMA 5-20P |
| Input cord length details | Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m) |
| Voltage compatibility (VAC) | 100-127 |
| Phase | Single-Phase |
| LEDS ALARMS & SWITCHES | |
| Switches | Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds |
| Front panel LEDs | Lighted indicators confirm UPS and Utility switch position and operating mode |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 9.25 x 20.23 x 6.1 |
| Shipping Dimensions (HWD/cm) | 23.5 x 51.4 x 15.5 |
| Shipping weight (lbs) | 11 |
| Shipping weight (kg) | 5 |
| Unit Dimensions (HWD/in) | 3.42 x 17.32 x 3.03 |
| Unit Dimensions (HWD/cm) | 8.7 x 44 x 7.7 |
| Unit weight (lbs) | 7.7 |
| Unit weight (kg) | 3.5 |
| Material of construction | Steel |
| Style | Rackmount |
| Form factors supported | 2U rackmount in 2 or 4 post racks |
| PDU Form Factor | Horizontal (1U, 2U, etc) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non condensing |
| CERTIFICATIONS | |
| Certifications | Tested to UL60950 (USA), CSA (Canada) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P012-006 6-ft. Notebook Power cord (NEMA 1-15P to IEC-320-C7) |
|
|
P007-002 2-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P007-006 6-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P007-010 10-ft. Heavy-Duty 14AWG Power cord (IEC-320-C13 to NEMA 5-15P) |
|
|
P010-012 12-ft. 18AWG Power cord (NEMA 5-15P to IEC-320-C13) |
|
|
P022-001 1-ft. 18AWG Power Extension cord (NEMA 5-15R to NEMA 5-15P) |
|
|
P023-001 1-ft. 14AWG Power Adapter cord (NEMA L5-15R to NEMA 5-15P) |
|
|
P034-010 10-ft. 14AWG Heavy Duty Power cord ( IEC-320-C19 to NEMA 5-15P) |
|
|
P044-06I 6-inch 12AWG Heavy Duty Power Adapter cord (NEMA-L5-20R to NEMA-5-20P) |
|
|
P049-010 10-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to NEMA 5-20P) |
|
|
Jun
19
2011
|
Is your product under warranty?If your PDUB20 was purchased and registered on or after June 19, 2011, it is covered by warranty. |
Copyright © 2013 Tripp Lite. All Rights Reserved.