Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite SU6000RT4UTFHW 6000VA / 6kVA / 5400 watt on-line, double-conversion UPS system offers complete power protection for critical server, network and telecommunications equipment in a 6U rack/tower compatible configuration. Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Detachable back panel PDU with manual bypass switch supports hot-swappable UPS power module replacement with no interruption to connected equipment. 4U UPS power module and included 2U low-voltage transformer install in only 6 rack spaces total (6U) with a maximum installed depth of only 21.8 in. / 55.3 cm. Maintains full-time sine wave output within 2% of selectable 208/240V and 120V nominal at 60Hz during brownouts as low 100V and overvoltages as high as 300V. Expandable runtime is supported with optional BP192V12-3U external battery packs. Battery independent restart ensures automatic UPS power-up without userinteraction after lengthy power outages, even when batteries are expired and require replacement. Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types. Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs. Network-grade AC surge and noise suppression. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces. Optional SNMP/Web and contact-closure communications card accessories available. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Included PowerAlert monitoring software offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted. Included software packages include PowerAlert Local, PowerAlert Network Shutdown Agent and PowerAlert Network Management System for complete support for a wide variety of application types. Supports Emergency Power Off (EPO) via built-in interface. Front panel LEDs and LCD readout with scroll controls support front-panel visual monitoring of all major UPS for a variety of control options to support advanced UPS settings and configurations. LED / LCD display panel rotates for viewing in rackmount or tower configurations. Hardwire input. Hardwire UPS output, plus 1 L6-30R, 8 5-15/20R and 4 5-15R outlets. External battery packs are field replaceable and hot swappable. $250,000 connected equipment insurance;
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 6000 |
| Output kVA capacity (kVA) | 6.0 |
| Output Watt Capacity (watts) | 5400 |
| Output kW capacity | 5.4 |
| Output power factor | 0.9 |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
| Frequency compatibility | 60 Hz |
| Frequency compatibility details | Output frequency regulation +/- 0.05Hz (free running) |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Economy line mode) | +/- 10% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | 4 5-15R outlet(s); 8 5-15/20R outlet(s); 1 L6-30R outlet(s); Hardwire |
| Output receptacle details | Hardwire input and output connections are mounted on a detachable PDU backplate with bypass switch to enable hot-swappable power module replacement |
| Output circuit breaker | Low voltage 20A breakers on the transformer module protect 4 5-15/20R outlets each; Low voltage 15A breakers protect 2 5-15/20R outlets each |
| Output AC waveform (AC mode) | Pure Sine wave |
| Output AC waveform (battery mode) | Pure Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 31.9A (200V), 30.6A (208V), 29A (220V), 27.7A (230V), 26.6A (240V) |
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| Nominal input voltage description | Factory configured to 208V |
| UPS input connection type | Hardwire |
| Recommended Electrical Service | 40A (200/208v); 30A (220/230/240v) |
| BATTERY | |
| Full load runtime (minutes) | 2 minutes (5400 watts) |
| Half load runtime (minutes) | 8.5 minutes (2700 watts) |
| Expandable battery runtime | Runtime is expandable with external battery packs |
| External battery pack compatibility | BP192V12-3U |
| DC system voltage (VDC) | 192 |
| Battery recharge rate (included batteries) | 6 hours from 10% to 90% (internal batteries) |
| Replacement battery cartridge (internal UPS battery replacement) | RBC5-192 |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable internal batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | Corrects overvoltages as high as 300V (<90% load) and 280V (full load) |
| Undervoltage correction | Corrects undervoltages as low as 100 (<50% load) and 155V (full load); derates linearly |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
| Alarms | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
| Alarm cancel operation | Alarm cancel switch |
| Switches | Includes main power off/on switch, plus 2 switches to set and execute scrollable LCD functions. A manual bypass switch featured on the detachable PDU allows for complete removal of the UPS during routine maintenance without disrupting power to connected loads |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression response time | Instantaneous |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 6.85 x 17.5 x 20.7 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 17.4 x 44.5 x 52.6 |
| Installed whole system maximum rack depth (inches) | 21.8 |
| Installed whole system maximum rack depth (cm) | 55.4 |
| Installed whole system total rack space height (rack spaces) | 6U |
| Secondary form factor | Tower |
| UPS / Power Module weight (lbs) | 116.2 |
| UPS / Power Module weight (kg) | 52.8 |
| Stepdown transformer dimensions (height x width x depth / inches) | 3.5 x 17.5 x 21.8 |
| Stepdown transformer dimensions (height x width x depth / cm) | 8.8 x 44.5 x 55.4 |
| Stepdown transformer weight (lbs) | 72.6 |
| Stepdown transformer weight (kg) | 33 |
| UPS Shipping dimensions (height x width x depth / inches) | 22.2 x 23.6 x 29.1 |
| UPS Shipping dimensions (height x width x depth / cm) | 56.4 x 59.9 x 73.9 |
| Shipping weight (lbs) | 232.1 |
| Shipping weight (kg) | 105.4 |
| UPS housing material | Steel |
| Cooling method | Fans |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 1767 |
| AC economy mode BTU / hr. (full load) | 765 |
| Battery mode BTU / hr. (full load) | 1784 |
| AC economy mode efficiency rating (100% load) | 96% |
| Operating Elevation (ft.) | 0-3000m (0 to 10,000 ft.) |
| Audible Noise | 60 dBA at front side 1 meter |
| Operating Elevation (m) | 0-3000 m |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports |
| PowerAlert software | Included |
| Communications cable | USB, DB9 serial and EPO cables included |
| WatchDog compatibility | Yes |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 156V (full load) / 100V (50% load or less, derates linearly) |
| High voltage transfer to battery power (setpoint) | 280V (full load) / 300V (90% load or less) |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances) |
| UPS Certification details | IEC 61000-4-5 1995 B Surge Immunity |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
RELAYIOMINI 3 Relay I/O Mini-module |
|
|
BP192V12-3U BP192V12-3U - External Battery Pack for UPS System |
|
|
2POSTRMKITHD Enables 2-Post Rackmount Installation of 3U and Larger UPS, Transformer and Battery Pack Components |
|
|
SNMPWEBCARD For remote monitoring and control via SNMP, Web or Telnet |
|
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
RELAYIOCARD Programmable Relay I/O Card |
|
|
AS400CABLEKIT2 Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers |
|
|
WEXT3-SU6000 3-Year Extended Warranty - For SU6000 High/Low Voltage UPS Models |
|
|
WEXT5-SU6000 5-Year Extended Warranty - For SU6000 High/Low UPS Voltage UPS Models |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
May
24
2011
|
Is your product under warranty?If your SU6000RT4UTFHW was purchased and registered on or after May 24, 2011, it is covered by warranty. |
![]() |
Your product comes with $250,000 connected equipment insurance. |
SU6000RT4UTFHW |
| load & runtime add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.