click to chat with a product specialist

P004-002-13RA

AC Power Extension Cable - C13 Right Angle to C14 - 2 ft.

  • UL Listed
  • C13 Right Angle - C14
  • 18AWG (0.824mm), SJT, 10A, 100-250V

Take a closer look:

features

Overview

Tripp Lite's line of AC power cords offer PC users a solution to their power connectivity problems. This handy 2ft. cord can be used to extend the power cord on any PC or device with a C14 plug. Features an IEC-320-C14 to IEC-320-C13 Right Angle connection. UL listed.

RoHs

Key Features

  • UL Listed
  • 2-ft. power extension cord for your PC or device with a C14 plug
  • Plug type: IEC-320-C14 (male), to IEC-320-C13 (female) Right Angle
  • 18AWG (0.824mm), SJT, 10A, 100-250V

Package Includes

  • 2-ft. universal AC power extension PC style male (IEC-320-C14) to PC style female (IEC-320-C13) Right Angle

Specifications

OVERVIEW
Intended Application Powering Devices
Cable Type POWER
Model Type Power Cords
INPUT
Cable Length (ft.) 2
Cable Length (m) 0.61
UPC ASSIGNMENT
Unit Carton UPC# 037332156419
PHYSICAL
Color Black
Style Power Cables
CONNECTIONS
Connector A
IEC-320-C14
IEC-320-C14
Connector B
C13 RIGHT-ANGLE
C13 RIGHT-ANGLE
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P004-002-13RA.

Other Resources

Before You Buy

After You Buy