Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The SRW12US33 12U Extended-Depth Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Extended depth to 33" accommodates most 1U servers and provides extra clearance for cable management. It has a heavy-duty steel construction to handle the added leverage. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 250lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 32.5 |
| Installed whole system maximum rack depth (cm) | 82.55 |
| Installed whole system minimum rack depth (inches) | 3 |
| Installed whole system minimum rack depth (cm) | 7.62 |
| Rack Height | 12U |
| Shipping Dimensions (HWD/in) | 37.8 x 26.9 x 25.6 |
| Shipping Dimensions (HWD/cm) | 96 x 68.32 x 65.02 |
| Shipping weight (lbs) | 120 |
| Shipping weight (kg) | 54.43 |
| Unit Dimensions (in.) | EXTERNAL DIMENSIONS: 25 x 23.63 x 33.5 |
| Unit weight (lbs) | 100 |
| Unit weight (kg) | 45.36 |
| Unit Dimensions (cm) | EXTERNAL DIMENSIONS: 63.5 x 60 x 85.09 |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 250 |
| Weight Capacity - Stationary (kg) | 113.4 |
| Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
| SPECIAL FEATURES | |
| Grounding lug | Front and Back door frames |
| CERTIFICATIONS | |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA-310-D, IEC 60297-3-100, DIN 41494, IP250 Protection Rating, RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024 24-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLEDUCT1UHD 1U High Capacity Horizontal Cable Manager (Finger duct with dual-hinge cover) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCASTER Rolling Caster Kit (Includes 4 casters) |
|
|
SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) |
|
|
SRFANWM Wall-Mount Roof Fan Kit, 120V (2 high-performance fans; 210 CFM; 5-15P plug) |
|
|
SRXFAN3U 3U Fan Panel, 208-240V (3 high-performance fans; 315 CFM; C14 inlet.) |
|
|
SR1UPANEL10 1U Blanking Panel Kit (10 pieces; toolless mounting.) |
|
|
SR1UPANEL50 1U Blanking Panel Kit (50 pieces; toolless mounting.) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLEDUCT2UHD 2U High Capacity Horizontal Cable Manager (Finger duct with dual-hinge cover) |
|
|
SRSHELF2P1U 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) |
|
|
Jun
19
2008
|
Is your product under warranty?If your SRW12US33 was purchased and registered on or after June 19, 2008, it is covered by warranty. |
SRW12US33 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.