Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The 90-degree angle of this adapter allows you to reposition the HDMI jack for better access where space is tight. This adapter also offers a great way to protect your HDMI cables and equipment from strain and damage, since HDMI cables have relatively small connectors and jacks that must bear the brunt of the cable’s weight. The plug-and-play design makes installation a breeze. The P142-000-UP Right Angle HDMI Adapter features gold-plated connectors for optimal signal transmission quality. Provides clean, uncompressed digital signals. Supports video resolution up to 1080p. Ver 1.3 and 1.4 compliant.
| OVERVIEW | |
|---|---|
| Intended Application | HDMI Video equipment |
| Cable Type | HDMI |
| Display Style | Adapter |
| Model Type | Adapters |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332164698 |
| PHYSICAL | |
| Color | Black |
| Style | HDMI |
| CONNECTIONS | |
| Connector A | ![]() HDMI (FEMALE) |
| Connector B | ![]() HDMI (MALE) |
| CERTIFICATIONS | |
| Certifications | Tested to |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
P142-000-UD HDMI Male to Female Swivel Adapter ( Up / Down ) |
|
|
P164-000 HDMI Gender Changer Coupler (HDMI F/F) |
|
|
P164-000-UP HDMI Right Angle Gender Changer Coupler - HDMI Female/Female |
|
|
P568-003 3-ft. High Speed HDMI Gold Cable |
|
|
P568-006 6-ft. High Speed HDMI Gold Cable |
|
|
P568-010 10-ft. High Speed HDMI Gold Cable |
|
|
P568-016 16-ft. High Speed HDMI Gold Cable |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P142-000-UP.
P142-000-UP |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.