Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite Cat6 RJ45 plugs can be used with Solid or Stranded conductor Cat6 wire. Included Load-Bars add to ease of termination and virtually foolproof results. Staggered Up-Down design for enhanced performance and reduction of Near End Cross-talk ( NEXT). 50 micro-inch gold contacts for durability and longevity. Polycarbonate housing, UL94-V2.
100 each RJ45 Cat6 Plugs and Load-Bars
| OVERVIEW | |
|---|---|
| Intended Application | Termination of Cat6 patch cables |
| Cable Type | CAT6 / CAT6E / CAT6A |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332173201 |
| PHYSICAL | |
| Style | Cat6 |
| CONNECTIONS | |
| Connector A | ![]() RJ45 (MALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
N222-01K-BL 1000-ft. Cat6 Gigabit Bulk Solid PVC Cable- Blue |
|
|
N222-01K-GY 1000-ft. Cat6 Gigabit Bulk Solid PVC Cable - Gray |
|
|
N224-01K-GY 1000-ft. Cat6 Gigabit Bulk Solid Plenum-Rated Cable - Gray |
|
| Optional Products | ||
|
N030-010 10-Pack of RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable |
|
|
N030-100 100-Pack of RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable |
|
|
N030-100-FL 100-Pack of RJ45 Plugs for Flat Solid / Stranded Conductor Cable |
|
|
N031-050 50-Pack of Cat5e RJ45 Modular Connectors for Stranded Cat5e Cable |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number N230-100.
N230-100 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.