Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Transfer photos from your SD / CF / MS card to your computer at up to 5Gbps speeds.
Tripp Lite's U352-000-MD USB 3.0 Multi-Drive Card Reader transfers your photos from your cameras SD, MS, and CF memory card at lightning fast USB 3.0 5Gbps speeds when attached to USB3.0 enabled computers. Backward compatible to earlier USB versions...will plug into non-USB 3.0 computers as well. Plug and Play....no software or drivers to load; no external power adapter required. Compatible with all USB-enabled operating systems.
Supports the following memory cards:
CF SLOT: CompactFlash Type i / ii, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF
MS SLOT: MS, MS DUO, MS PRO, MS PRO DUO, MS MagicGate, MS MagicGate Pro, MS MagicGate Duo, MS MAgicGate PRO DUO, Extreme MS Pro, Extreme III MS PRO, Ultra II MS PRO, HS MS MagicGate PRO, HS MS MagicGate PRO DUO, MS ROM, MS Select
SD SLOT: SecureDigital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC / RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
Micro SD / M2 SLOT: MicroSD ( TransFlash ), microSDHC / M2
| OVERVIEW | |
|---|---|
| Cable Type | USB |
| PHYSICAL | |
| Color | Black |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U352-000-SD-R USB 3.0 Super Speed SDXC Card Reader |
|
|
U360-004-R USB 3.0 SuperSpeed 4-Port Hub |
|
|
U360-412 USB 3.0 Charging Hub - 2 x USB3.0, 4 x USB 2.0, 1 x Charging iPad2 |
|
|
Jun
19
2012
|
Is your product under warranty?If your U352-000-MD was purchased and registered on or after June 19, 2012, it is covered by warranty. |
There are no files available for Model Number U352-000-MD.
U352-000-MD |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.