SMARTPRO® Series

click to chat with a product specialist

SMART1500LCDT

Smart LCD 1500VA Tower Line-Interactive 120V UPS with LCD display and USB port

  • 1500VA / 1.5kVA tower 120V line interactive UPS with LCD display
  • Maintains AC output during power failures
  • Corrects brownouts and overvoltages from 92-150V
  • LCD interface offers detailed UPS status and site power information
  • USB interface, TEL/DSL/ethernet and coax line surge suppression
  • NEMA 5-15P input plug and 10 NEMA 5-15R outlets

Take a closer look:

features

Overview

Tripp Lite's SMART1500LCDT Line-Interactive Tower UPS System offers voltage regulation, surge suppression and long-lasting battery support for personal computers, network workstations, home entertainment systems and media centers. Internal UPS circuits support entry-level PCs or individual VCR/DVR components during power failures. Prevents data loss, viewing interruptions, lost recordings and loss of component programming. Automatic Voltage Regulation (AVR) circuits continuously regulate brownouts and overvoltages from 92V to 150V back to usable levels, all while maintaining a full battery charge. Offers complete power protection in an attractive all-black cabinet design. Includes 10 built-in outlets, 5 with full battery backup and surge suppression for vital system components and another 5 with surge-suppression only for accessories not requiring battery support. Built-in USB port and included cable enables optional unattended system shutdown without data loss in case of extended power failure. PowerAlert software is available via free download from www.tripplite.com. HID-compliant USB interface also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Built-in surge dataline surge suppression jacks protect equipment with single-line dialup/DSL or network Ethernet connection. Built-in audible alarm and large LCD front panel display offers easy to read icon-based status indicators and detailed numeric data regarding input voltage, output voltage, frequency, load percentage, load watts, battery voltage and runtime in minutes. 1500VA/900W power-handling capacity supports entry-level PCs, home entertainment systems, network workstations and audio/video components.

Key Features

  • SMART1500LCDT line interactive UPS offers network-grade voltage regulation, surge suppression and long lasting battery support
  • 10 built-in NEMA 5-15R outlets, 5 with UPS and surge suppression for vital components and 5 additional outlets with surge-only protection for devices not requiring battery support
  • NEMA 5-15P input plug; 6ft / 1.8m line cord
  • Maintains operation of connected equipment to prevent data loss, equipment damage and downtime associated with power failures and severe voltage fluctuations
  • Line Interactive Automatic Voltage Regulation / AVR circuits continuously correct brownouts and overvoltages from 92 to 150V without using battery power
  • Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges
  • Offers 10 minutes runtime at 50% load (450 watts)
  • Supports an entry level desktop system with LCD screen for up to 90 minutes during power failures (75 watts)
  • LCD display continuously reports operating mode and battery charge level, plus additional UPS and site power data, such as input & output voltage, frequency, load percentage, load watts, battery voltage and estimated runtime in minutes
  • USB monitoring port enables optional unattended system shutdown using PowerAlert UPS management software available via free download from www.tripplite.com
  • HID-compliant USB interface also enables automatic integration with built-in power management and auto shutdown features of Windows and Mac OSX
  • Built-in data line surge suppression offers protection for equipment with single-line dialup or network ethernet connection, plus one set of coax jacks for CATV / broadcast line protection

Package Includes

  • SMART1500LCDT UPS
  • USB cabling
  • Manual with warranty information

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 900
Nominal Output Voltage(s) Supported 120V
Frequency compatibility 50/60 Hz (auto-selectable)
Output voltage regulation (line mode) -10%, +6%
Output voltage regulation (Battery mode) +/- 5%
Built-in UPS output receptacles 10 5-15R outlet(s)
Surge suppression only outlets 5 UPS outlets, 5 surge-only outlets
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave
INPUT
Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
Input circuit breaker 20A
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
BATTERY
Half load runtime (minutes) 10 minutes (450 watts)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 8 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51 (requires 2)
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 92 to 150
Overvoltage correction Input voltages between 129 and 147 are reduced by 15%
Undervoltage correction Input voltages between 92 and 108 are boosted by 18%
LEDS ALARMS & SWITCHES
Front panel LCD display LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch
Switches Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 650
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet; Coax jacks (1 set)
EMI / RFI AC noise suppression Yes
PHYSICAL
Installation form factors supported with included accessories Tower
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 8 x 5.75 x 15.4
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 20.3 x 14.6 x 39.1
UPS / Power Module weight (lbs) 29.4
UPS / Power Module weight (kg) 13.3
UPS Shipping dimensions (height x width x depth / inches) 9 x 11.25 x 19.25
UPS Shipping dimensions (height x width x depth / cm) 22.9 x 28.6 x 48.9
Shipping weight (lbs) 27
Shipping weight (kg) 12.3
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
COMMUNICATIONS
Communications interface USB (HID enabled)
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Free download from www.tripplite.com
Communications cable USB and DB9 Serial cabling included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer time 2 milliseconds (AC to battery mode), 6 milliseconds (battery to AC mode)
Low voltage transfer to battery power (setpoint) 92
High voltage transfer to battery power (setpoint) 150
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Product Warranty Period (Puerto Rico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

SMART1500LCDT 4.7 5 12 12
Easy to setup Tripplite UPS was very easy to install, and love all the 10 outlets and the front digital screen that's easy to read. Great product. May 10, 2013
Good Product Good UPS for the price. I have consistence voltage drops due too large A/C motors starting up. The AVR really comes in handy. But it too will fluxuate +/- 5v from 120v. However this is still much better than before, I wonder what it would take to maintain a perfect 120v? April 3, 2013
Great unit to setup a server room or standalone network closet with - stable enough to stage in an instant, and reliable enough to trust at first power-up. When they work, they work ... more stable (to me, anyway) than an APC, but there have been a few issues (staying online in certain environments, faulty mounting brackets) that have caused me grief while onsite for a service trip. Still, you truly get more bang for the buck with Tripp-Lite ... February 26, 2013
Use one of these for a core network rack in another building. Works very well. Well built, will buy another when the time comes. February 26, 2013
2next>>

Related Items

Product Q&A

(8 Questions : 9 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Battery

What battery does this use? How many? Are they user-replaceable?
5 months, 1 week ago
Customer avatar
by
BlivitMaster
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
UPS uses two tripp lite RBC51 batteries. They are user replaceable via front face plate.
3 months, 2 weeks ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SMART1500LCDT utilizes 2 x RBC51 replacement battery cartridges.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the SMART1500LCDT does utilize an alarm ABLE/DISABLE button.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
6 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the SMART1500LCDT is a model found in our "SMARTPRO Series" of products that references the UPS's intelligent power management capability rather than its battery mode waveform output.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
Has staff answer
 
1 answer

PFC PSUs

You say this has a "PWM" "sine" output. That could mean many different things to different people. Please describe the output waveform exactly, so customers can decide whether this is suitable for use with PFC type loads.
5 months, 1 week ago
Customer avatar
by
BlivitMaster
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that our reference to "PWM" sine wave describes a Pulse Width Modulated or rectangular pulse wave form. Alternatively, please note that we also have UPS solutions that output a "Pure" sine wave.

So if you'd like to discuss your specific application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
4 months, 4 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
4 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the SMART1500LCDT will support an 18W load for approx. 4 Hours and 40 Minutes.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2next>>

Questions & Answers

8 Questions | 9 Answers
2next>>

Support

Product Warranty

We cannot determine if your product is covered by warranty. Please contact Tripp Lite Technical Support so we may assist you further.

Insurance Coverage

Your product comes with $250,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Before You Buy

After You Buy