Energy Saving UPS System Desktop 650VA 120V USB Port LCD Screen

ECO 650VA Energy-saving 120V Standby UPS with Enhanced LCD interface and USB monitoring port

Model Number: ECO650LCD


  • 650VA ultra-compact 120V standby UPS, LCD status and control display
  • Maintains AC output during power failures, 99% line mode efficiency
  • ECO option turns off set of three outlets when the computer is not in use
  • USB port, TEL/DSL protection, Wall mountable, Surge-only outlets
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment

The ECO650LCD ultra-compact green UPS offers complete protection from blackouts, voltage fluctuations and transient surges. Interactive LCD user interface offers detailed UPS and site electrical data, including input/output voltage, estimated runtime remaining, load percentage, load wattage and battery charge level. Energy saving ECO outlets give users the option to automatically power off unused desktop accessories like a printer and audio speakers as the computer connected via USB goes to low-power sleep or shutdown modes. 99% full load efficiency rating offers energy savings and cool operating temperatures. Green eco-friendly design meets strict RoHS environmental standards. Provides uninterruptible transfer to battery derived AC output during power failures and voltage fluctuations with enough runtime to save and shutdown connected equipment without data loss. Space saving, ultra-compact desktop or wall mount compatible housing. Includes 4 battery supported outlets for computer, monitor and two vital system accessories, plus 4 additional surge suppression-only outlets for accessories not requiring battery support. Three surge-only outlets marked “ECO” can be configured to automatically power-off within 3 minutes of the connected computer entering sleep or shutdown mode. USB port monitors computer power status for ECO power savings and enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X. PowerAlert software is also available via free download from www.tripplite.com to provide advanced auto-shutdown, UPS monitoring and data saving options. USB cable included. Built-in single line RJ11 phone suppression protects modem, fax machine, cordless phone or other accessories with a dial-up/DSL phone connection. Built-in interactive LCD screen offers continuous power and UPS status information. Audible alarm warns of power failure conditions. Self-test, display brightness, alarm disable and LCD information display scrolling options are controllable via interactive LCD user interface. 650VA / 325 watt UPS capacity supports a 100 watt entry-level PC with small monitor for up to 10 minutes during power fail conditions. $100,000 connected equipment insurance (USA, Puerto Rico, & Canada Only).

Energy Star Qualified Product.
2011 CustomRetailer EXC!TE Award 2009 Tech Awards Circle

Key Features

  • ECO650LCD power saving, green UPS offers complete protection from blackouts, voltage fluctuations and transient surges
  • Interactive LCD user interface with scroll and select buttons offer detailed UPS status and control options
  • LCD screen options support continuous display of Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage - with the option to continuously scroll all six information fields
  • LCD screen with scroll and select functions also gives users the ability to enable and disable specific UPS features, such as the ECO energy-saving feature, permanent alarm silence, LCD brightness, information display scroll functions and UPS self-test operation
  • Set of 3 optional ECO outlets automatically power off unnecessary computer accessories like a printer, scanner and audio speakers three minutes after computer enters sleep or shutdown mode
  • Full load efficiency rating of 99% saves energy and ensures cool operating temperatures
  • ECO650LCD emits only 17 BTU/hr. and consumes less than 4 watts once the battery is charged
  • Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards
  • 650VA / 325 watts provides battery-derived AC output during power failures and severe voltage fluctuations to support a 100w entry level PC with small monitor for up to 10 minutes
  • Ultra compact UPS supports a variety of placement options for desktop or wall mount installation
  • Includes 4 UPS supported outlets for computer, monitor and two additional vital system peripherals requiring continuous power
  • Includes 4 Surge-only outlets for accessories not requiring battery support
  • Three of the Surge-only outlets are designated ECO outlets that can be configured to automatically power-off three minutes the connected computer enters low power standby or shutdown mode
  • USB port monitors computer power status for ECO power savings and enables direct integration with built-in power management and auto-shutdown features of Windows and Mac OS X
  • PowerAlert software is also available via free download from www.tripplite.com to provide advanced auto-shutdown, UPS monitoring and data saving options
  • Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dial-up/DSL phone connections
  • USB cable included
  • Space-saving right angle input plug
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $100,000 connected equipment insurance (USA, Puerto Rico and Canada only)

Package Includes

  • ECO650LCD UPS System
  • USB cable
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 650
Output Watt Capacity (Watts) 325
Nominal Output Voltage(s) Supported 115V; 120V
Frequency Compatibility 60 Hz
Output Voltage Regulation (Battery Mode) 115V (+/- 5%)
Output Receptacles (8) 5-15R
UPS Output Receptacles (Surge Suppression Only) 4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P; Right-Angled
Input Circuit Breakers 10A
UPS Input Cord Length (ft.) 6
UPS Input Cord Length (m) 1.8
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Half Load Runtime (min.) 5.3 min. (160w)
DC System Voltage (VDC) 12

LEDS ALARMS & SWITCHES

Front Panel LCD Display Front panel LCD reports Input voltage, Output voltage, Estimated runtime, Load percentage, Load wattage and Battery charge percentage; Also supports configuration of ECO energy-saving feature, alarm silence mode, LCD brightness, information display scrolling and UPS self-test operation
Audible Alarm Audible alarm indicates power-failure and overload status
Alarm Cancel Operation Alarm-cancel switch temporarily silences alarm during a power failure; Silent-alarm mode setting is available as an LCD settable option
Switches Set of two switches offers complete UPS control; ON / OFF / MODE switch offers UPS power off/on control and LCD screen mode selection; MUTE / SELECT button momentarily silences alarm during a power failure and value selection for LCD interface options

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 420
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower; Ultra-compact desktop
Primary Form Factor Desktop
UPS Power Module Dimensions (hwd, in.) 3.5 x 10.75 x 5.75
UPS Power Module Dimensions (hwd, cm) 8.9 x 27.3 x 14.6
UPS Power Module Weight (lbs.) 4.8
UPS Power Module Weight (kg) 2.2
UPS Shipping Dimensions (hwd / in.) 4.25 x 13 x 8
UPS Shipping Dimensions (hwd / cm) 10.8 x 33 x 20.3
Shipping Weight (lbs.) 5.6
Shipping Weight (kg) 2.5
UPS Housing Material Plastic

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 17
AC Mode Efficiency Rating (100% Load) 99%

COMMUNICATIONS

Communications Interface USB (HID enabled)
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer Time AC to battery mode: 6 milliseconds / Battery to AC mode: 3 milliseconds
Low Voltage Transfer to Battery Power (Setpoint) 99
High Voltage Transfer to Battery Power (Setpoint) 139

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Restriction of Hazardous Substances); ENERGY STAR Qualified

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ECO650LCD 4.8 5 13 13
Good Product I own 2 of these units and have a lot of power interruptions and spikes. They have done a good job keeping my units online and running. Just what they are designed to do. January 15, 2015
So smart it is simple The thing I love about this UPS is that once you set it up you can count on it. It is one of those things that you forget you even have because it works without worry. In my busy world the last thing I need is more things to worry about. it's just good protection you can count on. October 29, 2014
Reliable We've had a couple of power outages and it just gets "back up" to work again iti does what it needs while it saves me money and October 29, 2014
A fantastic low cost solution to protect mission critical desktops / laptops during power spikes, bumps and short outages. Provides more than enough time for users to save unsaved work and shutdown if needed. June 10, 2014
2 next>>
(6 Questions : 7 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

why is the battery not charging?

there is a blinking battery icon and a larger battery icon not blinking it doesn't look as if it's charging...
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about aoftana is loaded.
Additional information about aoftana could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
If the battery is old or if it has been used excessively (e.g., many power outages that drained the battery), it may no longer charge properly. You may want to check the battery age to see how old it is and replace if necessary.
1 year, 4 months ago
Customer avatar
by
JonR
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your online response to the ECO650LCD you've recently purchased. And are sorry you're experiencing diffculty. However, with a little more information about how you're using this item, we can help resolve the problems you've encountered.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling.

Thanks again for your interest in TrippLite. Your satisfaction is our top priority.
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

we need to relace a 10 yr. old T E 300 unit

used on our old nortel very simple phone system---what do you recomend
3 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about carpetron is loaded.
Additional information about carpetron could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that to properly size a UPS solution to support your "old Nortel" phone system starts with determining it's power supply's total Wattage draw (in addition to other parameters such as: Required runtime? Site receptacle type? Etc.).

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the ECO650LCD you've purchased. Please contact our Chicago-based team of tech support experts to discuss your options at your convenience via online, phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our top priority.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

ECO Outlets has no power

Hello,

I just purchased 8 of these ECO UPS units and once I enable the ECO function and turn on my computer, the power outlets do not turn on. What can I do to resolve this issue?
1 year, 4 months ago
Customer avatar
by
Russ
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Here's a link on the owner's manual:
http://www.tripplite.com/shared/techdoc/Owners-Manual/933071.pdf

Starting on page 3 there are step by step instructions on how to enable the ECO function.

If the equipment is also on UPS outlets and overloading the UPS system, that may also be a reason as to why the unit is not wokring properly.

For additional info, please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Circuit Breaker

My circuit breaker button is not resetting? I have powered of and on and still won't reset.

Thanks

Todd
9 months ago
Customer avatar
by
Todd
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for choosing Tripp Lite!

This issue may be caused by too many items connected to the UPS, which will trip the breaker.

Try disconnecting some of the items connected to your UPS and attempt to reset the breaker again. If the problem persists or you have further questions please contact our Post-Sales Technical Support team at 773-869-1233 or via email at techsupport@tripplite.com
9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a 3-year limited warranty. Get more information

Insurance Coverage

This product includes a $100,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for ECO650LCD

PowerAlert

Free Power Management Software for your ECO650LCD

learn more

Do you own a ECO650LCD?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.