Part Number: BP36V New
Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other IT applications in small or mid-size networks.
- Connects to select expandable SmartOnline UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 36V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP36V offers extended battery runtime when used in conjunction with SU1000XLCD SmartOnline® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
System Requirements
Compatible only with 2023 redesign SU1000XLCD UPS systems
Package Includes
- 36V Extended Battery Module
- External battery cable
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332279736 |
INPUT
Input Phase | Single-Phase |
Input Cord Details | 15.7 in. connector cord |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 36 |
UPS Connection | UPS specific DC connector |
PHYSICAL
Primary Form Factor | Tower |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 14.85 x 11.66 x 22.45 |
Shipping Weight (lbs.) | 46.10 |
Unit Dimensions (hwd / in.) | 9.930 x 6.300 x 15.240 |
Unit Weight (lbs.) | 41.89 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-96% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SU1000XLCD | SmartOnline 1000VA 900W 120V Double-Conversion UPS - 6 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW5Y3000BC | 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs) |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- Eaton Tripp Lite Series SmartOnline UPS Systems
https://tripplite.eaton.com/video/eaton-tripp-lite-series-smartonline-ups-systems/932339
Product Images