Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other IT applications in small or mid-size networks.

  • Connects to select expandable Tripp Lite series SmartOnline UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 72V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 2-year limited warranty

Features

Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP72RT offers extended battery runtime when used in conjunction with SU2200RTXLCD2U, SU2200RTXLCDN, SU3000RTXLCD2U, SU3000RTXLCD2UN, SUINT2200LCD2U and SUINT3000LCD2U SmartOnline® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation. 

Versatile Installation Options
You can mount the BP72RT in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the UPS system’s support stands.

System Requirements

Compatible only with 2023 redesign SU2200RTXLCD2U, SU2200RTXLCDN, SU3000RTXLCD2U, SU3000RTXLCD2UN, SUINT2200LCD2U and SUINT3000LCD2U UPS systems

Package Includes

  • 72V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Quick start guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279729
INPUT
Input PhaseSingle-Phase
Input Cord Details15.7 in. connector cord
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)72
Replacement Battery Cartridge 744-A3121 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
UPS ConnectionUPS specific DC connector
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)27
Shipping Dimensions (hwd / in.)9.40 x 22.80 x 30.30
Unit Dimensions (hwd / in.)3.410 x 17.330 x 23.820
Unit Weight (lbs.)86.4
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-96% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsUL Listed
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Tripp Lite series SmartOnline 2000VA 1800W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SU2200RTXLCD2U SU2200RTXLCD2U Tripp Lite series SmartOnline 2000VA 1800W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 2000VA 1800W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower SU2200RTXLCDN SU2200RTXLCDN SmartOnline 2000VA 1800W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SU3000RTXLCD2U SU3000RTXLCD2U SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower SU3000RTXLCD2UN SU3000RTXLCD2UN SmartOnline 3000VA 2700W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower
SmartOnline 2200VA 2000W 208/230V Double-Conversion UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SUINT2200LCD2U SUINT2200LCD2U SmartOnline 2200VA 2000W 208/230V Double-Conversion UPS - 10 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

Accessories

  Model Number Description
2-Post Rack-Mount Installation Kit for Select UPS Systems RK2PC RK2PC 2-Post Rack-Mount Installation Kit for Select UPS Systems

Services & Extended Warranties

Extended Warranty

Part Number Description
TL9SW5Y3000BC 5-Year Extended Warranty 0-3000 VA SU External Battery Modules (EBMs)

Preventive Maintenance

Part Number Description
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.