Part Number: P782-010-DH
Connects your HDMI- or DVI-enabled computer to a Tripp Lite HDMI KVM switch up to 10 ft. away.
- Includes 10-ft. (3.05 m) USB A/B and HDMI cables
- Includes DVI-to-HDMI adapter
- Premium foil and braid shielding
- Integral strain relief
- Molded gold-plated connectors and contacts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P782-010-DH HDMI/DVI/USB KVM Cable Kit connects your computer to an HDMI-enabled KVM switch. It includes a 10-foot (3.1-meter) USB A/B keyboard/mouse cable, a 10-foot HDMI monitor cable and an adapter for converting a DVI port to HDMI. Premium foil and braid shielding in the cables delivers reliable, error-free signal quality and protection from EMI/RFI interference. Integral strain relief ensures the cable and connectors last a long time. The adapter's molded gold-plated connectors and contacts ensure excellent conductivity.
Features
- Includes 10 ft. USB A/B cable, 10-ft. (3.05 m) HDMI cable and DVI-to-HDMI adapter
- HDMI cable support crystal-clear video resolutions up to 4K x 2K (3840 x 2160) @60 Hz.
- USB A/B cable support data transfer speeds up to 480 Mbps.
- HDMI to DVI-D adapter support resolutions up 1920 x 1080 @60 Hz.
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded gold-plated connectors and contacts for optimal signal quality
- Integral strain relief for long life
- Flexible PVC jackets easy to install in tight spaces
System Requirements
- Computer with available USB port and available HDMI or DVI port
- HDMI KVM switch
Package Includes
- USB 2.0 cable (A/B M/M), 10-ft. (3.05 m)
- HDMI cable (M/M), 10-ft. (3.05 m)
- HDMI to DVI-D Dual Link adapter (F/M)
Specifications
OVERVIEW
UPC Code | 037332199898 |
Accessory Type | Cable Kit |
Technology | DVI; HDMI |
Accessory Class | KVM Switch Accessories |
VIDEO
Max Supported Video Resolution | HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB B (MALE) |
Side B - Connector 1 | HDMI (MALE); USB A (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 0.50 x 8.30 x 6.40 |
Shipping Weight (lbs.) | 0.20 |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B030-008-17-IP | NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images