Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable up to 328 ft. to a projector, monitor or television. Ideal for digital signs and trade show presentations.

  • Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz signal up to 328.08-ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Controls RS-232 serial devices at baud rates up to 115 Kbps
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The B126-1A1SR HDMI over Cat5/Cat6 Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend HDMI audio and video, RS-232 serial and IR Remote Control signals to a projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

How far you can extend the signals depends on the cable you use to connect the transmitter and receiver. You can extend a 3840 x 2160 (4K x 2K) Ultra High Definition (UHD) signal at 24/30 Hz up to 328 feet (100 meters) with a single Cat6a cable, up to 230 feet (70.1 meters) with a 24 AWG solid-wire Cat6 cable (N202-Series) and up to 150 feet (45.7 meters) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series).

For extending computer video resolutions of 1920 x 1200 at 60 Hz or high-definition video resolutions of 1080p at 60 Hz up to 328 feet, use a single 24 AWG solid-wire Cat5e/6 cable, such as the N202-Series. You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps.

The B126-1A1SR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video and HDCP. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals

Extends a 3840 x 2160 (4K x 2K) @ 24/30 Hz Ultra High Definition (UHD) signal up to:

  • 328 ft. (100 m) with a single Cat6a cable
  • 230-ft. (70.1 m) with a 24 AWG solid-wire Cat6 cable (N202-Series)
  • 150-ft. (45.7 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series)

Extends a computer video signal of 1920 x 1200 @ 60 Hz or HD signal of 1080p @ 60 Hz up to 328-ft. (100 m) with Cat5e/6 patch cable (N202-Series)

Supports the Latest Video and Audio Resolutions


  • Works with all operating systems and HDMI video sources
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 3D video and HDCP

Allows You to Control Other Display Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Units connect quickly to source and display with HDMI cable (P568-Series)
  • Included mounting hardware lets you install each unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • Receiver unit
  • (2) IR-IN cables
  • (2) IR-OUT cables
  • 3.5 mm Male to DB9 Female adapter cable
  • 3.5 mm Male to DB9 Male adapter cable
  • (2) External Power Supplies with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171108
Product TypeExtender Kit
TechnologyHDMI; IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Max 1920 x 1200 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 3840 x 2160 (4K@30Hz) Range (ft)328
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Patch Cable
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)328
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(3) 3.5MM (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(3) 3.5MM (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Green (Power), Orange (Activity)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Receiver Unit Weight (kg)0.39
Receiver Unit Weight (lbs.)0.85
Shipping Dimensions (hwd / in.)2.00 x 6.20 x 11.30
Shipping Weight (lbs.)2.40
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Transmitter Unit Weight (kg)0.39
Transmitter Unit Weight (lbs.)0.85
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)328
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; RoHS; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.