Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
High-speed cable extends an existing HDMI audio/video connection up to 10 ft. while supporting 4K resolutions with HDR and 4:4:4 color.
  • 10 ft. extension cable allows great flexibility in placing HDMI sources and displays
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • High-grip HDMI plug maintains constant A/V signal without accidental disconnections
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Shares Ethernet data connectivity between Web-capable devices without separate cable

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI extension cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes and HDTVs, HD monitors, projectors or home theater receivers. A special gripping male connector ensures components stay firmly attached to avoid viewing interruptions.
 
High-Speed Extension Cable Expands a Current 4K Connection by 10 ft.
The P569-010-2B-MF extends an existing 11-foot (3.3-meter) 4K HDMI connection an additional 10 feet (3.1 meters) for a total of 21 feet (6.4 meters), while maintaining its original 4K/60Hz resolution. When the total length ranges between 21 feet and 30 feet (9.1 meters), the maximum display resolution drops to 4K/30Hz. Any total length between 30 feet and 60 feet (18.3 meters) finds the maximum resolution drop to 1080p.
 
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio, HDR and 4:4:4 Color
supports Ultra HD resolutions up to 4K/60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
 
Avoid Signal Disruptions with an Extra-Secure Gripping HDMI Connector
Having a cable come loose accidentally can cause A/V signal loss right as the running back scrambles for the end zone or your avatar is surrounded by zombies. The specially designed HDMI male connector firmly grips the HDMI port on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping plug resists vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
 
Invest in Quality Construction for Reliable Performance
This extension cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected devices without the need for a separate Ethernet cable. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, the cable supports iPad2 video mirroring for playing games, watching videos or displaying presentations.

Package Includes

P569-010-2B-MF High-Speed HDMI Extension Cable with Gripping Connector, M/F, 10 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332237767
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBeige; Black
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBeige
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)10
Cable Length (in.)120
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)1.00 x 7.00 x 9.50
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)1.000 x 7.000 x 9.500
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Video Splitters & Multiviewers

  Model Number Description
2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA B118-002-UHD-2 B118-002-UHD-2 2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA
4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA B118-004-UHD-2 B118-004-UHD-2 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.