High Speed USB 2.0 Hub 7 Port

7-Port USB 2.0 Hi-Speed Hub

Model Number: U222-007-R


  • Connect up to 7 USB 2.0 devices
  • Hi-Speed 480Mbps data transfer
  • Backward compatible with USB 1.1 devices
  • Over-current protection safeguards connected equipment from overvoltages
  • Supports USB 2.0 spec up to 500mA per port
  • Includes base stand for upright positioning
  • Compatible with all major operating systems

Tripp Lite's ultra small 7-port USB 2.0 hub is the most versatile and powerful hub on the market. It allows you to connect up to seven USB devices to a single USB port on your computer. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a compact, multi-voltage AC adapter (110/220V ) has been provided for the rare circumstance when connecting a power hungry device. This USB 2.0 device is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes stand for upright positioning.

Key Features

  • USB2.0 7-Port Hub
  • Supports data transfer rates up to 480Mbps
  • Connect up to 7 USB devices to a single USB port on your computer
  • Compact design is ideal for use with a laptop/notebook computer
  • Does not require external power, software, or complicated set-up procedures
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (110/220V) provided
  • Compatible with all major operating systems

Typical Applications

  • Notebook and desktop computers

System Requirements

  • USB 2.0 port
  • Compatible with all major operating systems

Package Includes

  • U222-007-R USB 2.0 7-Port Mini Hub
  • Compact 110/220V AC power adapter, with NEMA 1-15P plug
  • 4 ft. extension cable

OVERVIEW

AC Adapter Input: 100-240VAC, 50/60Hz, 0.5A 30VA Output per port: +5V, 500mA

PHYSICAL

Unit Dimensions (hwd / in.) 3.4 x 0.9 x 2.7
Color Black; White

ENVIRONMENTAL

Operating Temperature Range 50 to 104 F

CONNECTIONS

Connector A USB A (MALE)
Connector B USB A (FEMALE) (X7)
Number of Connectors 8
Ports 7

CERTIFICATIONS

Approvals CE, FCC and RoHS

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

U222-007-R 4.8 5 41 41
Does what it Promises This product does have great features. I use it daily to connect various drives, tablets any my phone to my p c. I highly recommend this to you. January 14, 2015
Very reliable! I have had this item for several years and it has met my expectations. I like the small size--doesn't take up too much space. I would definitely purchase it again! October 29, 2014
Excellent I have had various USB port adapters over the years. Some bad some good but none as good as Tripp-Lite U22-007-R. As far as I'm concerned this is the best one on the market. How anyone can really find fault with this 7 Port USB Hub is unbelievable. January 1, 2014
Functionality at good price This USB hub seems to be a very useful and functional device for a good price. Before buying it, I investigated several competitors. This model provided the best bang for the buck. It installed quickly and easily, and I was up and running in about 5 minutes. December 3, 2013
2 3 next>>
(9 Questions : 14 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
3 answers

U222-007-R hub - power question

on the power adapter for the U222-007-R which connects to the wall outlet, what does the output say? 5v and 500ma/port is what the website says. I want to know the total number on the adapter.
Thanks.
3 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about klmartin is loaded.
Additional information about klmartin could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Power adapter output says +5v and 2.5A
1 year, 3 months ago
Customer avatar
by
Res
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Input: 100-240V~50/60 Hz 0.5A
Output: +5V--2.5A

Hope these were the numbers you were looking for.
1 year, 11 months ago
Customer avatar
by
Anonymous
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0

Answer: 
Thank you for your inquiry. The specs for the power cord of the U222-007-R are as follows: Input: 100-240VAC, 50/60Hz, 0.5A 30VA Output per port: +5V, 500mA. For more details please contact Tripp Lite Technical support at 773-869-1234.
3 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
U222-007-R
7-Port USB2.0 Hub

the case dimensions without base are critical to us.

please let us know.

thanks
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about shaigh is loaded.
Additional information about shaigh could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Without the base the unit dimensions are as follows:
Height- 3 1/4 inches
Depth- 2 1/2 inches
Width- 1 inch
1 year, 11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
3.5" x 3" x 1.75
2 years, 3 months ago
Customer avatar
by
Joe
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
3.5inch High, by 2.75inch Deep, by 1inch Wide
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
2 answers

will this device work well as an extender?

more specifically, can I use a 15' USB AtoB cable from my PC to the hub and a second 15' USB AtoB cable from the hub to a printer?
1 year, 9 months ago
Customer avatar
by
stone
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
It is possible to use the hub in that manner, but it is not designed to be used for the purpose of extending a signal.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Yes...as long as the cables are within the 5 meter distance limitation. 15ft + 15ft will work with a Powered hub in between.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Manual with larger print.

The manual that came with the unit is too small.
Need to find an on line PDF file with with larger print.
3 years, 1 month ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Please contact Tripp Lite Technical Support for information on how to get an electronic copy of the manual.
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I have a few of this unit that do not have power adapter. Would you be able to provide? Thanks.
2 years, 1 month ago
Customer avatar
by
AnhTuan
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
You will need to contact Tripp Lite Technical Support at 1-773-869-1234, or, TechSupport@tripplite.com, for options. There is no separate part for the power adapter.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Product Warranty

This product has a 1-year limited warranty. Get more information

More Support Resources for U222-007-R

Do you own a U222-007-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.