Part Number: TLP404
- 4 outlets / 4-ft. (1.22 m) cord
- 450 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $1,000 Ultimate Lifetime Insurance
Overview
The TLP404 offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP404 offers four total outlets, four-foot (1.2-meter) cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 450 joules shields equipment from surges and line noise. Attractive light gray suppressor housing with keyhole mounting tabs and one designated transformer plug outlet offers convenient protection of desktop computer equipment and accessories.
Features
- 4 outlets
- 4-ft. (1.22 m) cord
- Surge suppression rating: 450 joules
- EMI/RFI noise filtering
- 15 amp resettable circuit breaker
- Diagnostic LED confirms surge protection status
- Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Can accommodate 1 large transformer plug without covering remaining outlets, 2 total transformers
- Keyhole supports for wall mounting
- Non-Lighted power switch
- $1,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332119131 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22500 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 4 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable combo switch / circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 outlets |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 450 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500V - UL Verified |
EMI / RFI Filtering | Yes |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 57.5 mm; Distance between slot height = 26 mm |
Outlets Measurement (Center to Center) | 28.6mm |
Receptacle Color | Gray |
Shipping Dimensions (hwd / in.) | 11.90 x 2.00 x 5.00 |
Shipping Weight (lbs.) | 0.88 |
Unit Dimensions (hwd / in.) | 1.200 x 1.850 x 8.000 |
Unit Weight (lbs.) | 1 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $1,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- TLP404 Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp404-protect-it-surge-suppressor/61544
Product Images