Home Computer Surge Protector 7 Outlets 7 ft Cord 2160 Joules

7 outlet, 7-ft cord, 2160 joule strip - Protect It! Surge Suppressor

Model Number: SUPER7


  • 7 outlets/7 ft. cord
  • 2160 joule rating
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

The SUPER7 Surge Suppressor from Tripp Lite has 7 outlets, a 7-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Key Features

  • 7 outlets
  • 7-ft. cord with space-saving right-angle plug
  • Surge suppression rating: 2160 joules
  • EMI/RFI noise filtering
  • Can accommodate up to 3 transformers without blocking remaining outlets
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Diagnostic LEDs indicate protection present & ground present
  • Keyhole supports for wall mounting

Typical Applications

  • Personal computers, CAD/CAM/CAE workstations, network nodes, fileservers, point-of-sale terminals, audio/visual devices, and more.

Package Includes

  • Super 7 Surge Suppressor
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (7) 5-15R
Output (Watts) 1800
Circuit Breaker (amps) 15
Transformer Accommodation Supports 3 large transformer plug accessories without covering remaining outlets, accepts up to 5 transformers total
Outlet Orientation Single row of 5, plus 2 side mounted outlets

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Cord Length (ft.) 7
Input Cord Length (m) 2.1
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 144000

LEDS ALARMS & SWITCHES

Switches Two position on/off power switch
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 2160
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 330 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering Up to 20 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 12.40 x 5.90 x 1.77
Shipping Dimensions (hwd / cm) 31.50 x 14.99 x 4.50
Shipping Weight (lbs.) 1.56
Shipping Weight (kg) 0.71
Unit Dimensions (hwd / in.) 1.54 x 2.72 x 10.30
Unit Dimensions (hwd / cm) 3.91 x 6.91 x 26.16
Unit Weight (lbs.) 1.39
Unit Weight (kg) 0.63
Material of Construction Plastic
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable wall mounting
Housing Color Light gray
Receptacle Color Light Gray
Color (AC Line Cord) Light Gray
Outlets Measurement (Center to Center) Between Standard Outlets = 29mm; Between Transformer Outlets = 48mm
Keyhole Slot Mounting Measurement (Center to Center) Distance Between Slots = 78mm; Distance Between Slot Height = 24mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3RD EDITION
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $75,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SUPER7 4.9 5 33 33
Love this product I bought this product along with a new laptop computer. I've been using it ever since and it has performed flawlessly. I like the extra plugs on the sides, they're especially convenient. February 15, 2015
It works Great price for the protection rating, no issues with any of the 3 purchased so far. February 12, 2015
Excellent surge suppressor - good value Good features, like the 2 side plugs, and especially like the high 2160 joules. January 29, 2015
Powers electronics I trusted it enough to hook up my entertainment system to it, and it does that job well. But the real test of these types of things is in worst-case scenarios, and I've been lucky enough to not have to test the quality of their warranty yet, so it's hard for me to give it an outstanding score. October 29, 2014
2 next>>
(4 Questions : 10 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 3 months ago
Customer avatar
by
Bob
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
This surge suppressor would work perfectly. My only recommendation is to mount the SUPER7 in such a way so you can see the ground & protection LEDs to ensure you are protected.
9 months ago
Customer avatar
by
Jason R
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Never plug in a refrigerator or freezer to either a surge protector or a GFI outlet. You may not notice if they trip and all of your food could potentially spoil.
1 year, 10 months ago
Customer avatar
by
Seamus
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The Super 7 will work as long as the refrigerator doesn't exceed the output wattage capacity of the surge suppressor.
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
2 years, 2 months ago
Customer avatar
by
powerless in pittsburgh
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
It is sad that the staff answer is incorrect but also not surprising considering that the ground LED has different meanings in different products. Jason's answer is correct (LED on = no wiring fault). You can read up in the manual at http://www.tripplite.com/shared/techdoc/Owners-Manual/932666.pdf
6 months ago
Customer avatar
by
mivodi
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The two LED lights on the SUPER7 indicate protection. When both are on, there is proper ground and the surge suppressor is operating properly. Two LEDs on is a good thing.

I have plugged in the SUPER7 to an outlet without proper ground, in which case the ground LED is off. The device is still usable, but there is no ground, and not recommended for safety reasons.

If the protection LED is off, then the SUPER7 is not operating properly and not providing protection. I am not aware if it will provide power at this point or not, and it is best to warrant it at this time.
9 months ago
Customer avatar
by
Jason R
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0

Answer: 
Thank you for your inquiry. The Super7 has a Ground Fault LED which is red in color. The Ground Fault LED lit means there is possibly a problem in the wiring of the plug that the Super 7 is connected to or the unit is defective. Try moving the Super 7 to another outlet. If the Ground Fault LED remains lit the Super 7 may be defective.
2 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
2 answers

What direction are the keyhole slots?

What direction are the keyhole slots? The "short way" or "long way"?
7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
It is the long way.
5 months ago
Customer avatar
by
Rayne
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The Super7 keyhole mounting slots are horizontal aka the “long way”.
6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I'm planning to use the Super7 tripplite in India. The input voltage here is 240V and the frequency is 60 Hz. Please let me know if this power strip will be able to handle 240V.
1 year, 8 months ago
Customer avatar
by
Bala
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
No, this SUPER7 is only rated for 120V AC.
9 months ago
Customer avatar
by
Jason R
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Hi Bala,

This unit will only support 50/60Hz @ 120 vac input and output and will not support 240 vac at all.

We do have other surge suppressors in our roster that will support the 240 vac input and output.

If looking for an unit that has the 5-15 plug and outlets like the Super7, the best option to check out would be the ISOBAR4/220:
http://www.tripplite.com/shared/product-pages/en/ISOBAR4220.pdf

This supports 200-240 vac and 50/60 Hz input and output and has a NEMA 5-15 plug and four NEMA 5-15 outlets.

Hope this helps!
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1190] Will the SUPER7 work with 240V and 60Hz?

The SUPER7 will work with 110-125VAC @ 50/60 Hz.[Last Updated: Nov 1, 2013]
Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $75,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for SUPER7

Do you own a SUPER7?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.