Internal Power Y Splitter Dual Drive Cable 4Pin Male to Dual 4Pin SOK 6 inch

Internal Power Y-Splitter Dual Drive Cable (4Pin M to 2x 4Pin SOK), 6-in.

Model Number: P920-006


  • An assortment of high quality internal cables
  • Includes IDE and EIDE ribbon cables, power cables and CD-ROM cable assemblies

Your power problems are solved with this 6-inch internal power splitter from Tripp Lite. This 2-drive cable turns one power supply internal drive lead into two thereby providing an additional power source for one more internal component. Perfect for the user with multiple applications.

Key Features

  • Turns one power supply internal drive lead into two

System Requirements

  • One power supply internal drive power lead

Package Includes

  • 6-in. Int Power Y Splitter Dual Drive 4Pin Male /2 x 4Pin Socket

OVERVIEW

Cable Type Ribbon/Internal

INPUT

Cable Length (ft.) 0.5
Cable Length (m) 0.15
Cable Length (in.) 6

PHYSICAL

Color Black; Red; Yellow

CONNECTIONS

Connector A LP4 (MALE)
Connector B LP4 (FEMALE) (X2)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P920-006

Do you own a P920-006?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.