Part Number: N820-10M-OM5
- Rated OM5 to offer a wideband 50/125 multimode fiber solution
- For 40/100 Gb speeds up to 300 meters (at 850 nm)
- Laser-optimized for use with cost-effective VCSEL light sources
- Lime green jacket for easy OM5 identification; 10 m (33 ft.) cable
- Backward compatible with OM3 and OM4 applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332224255 |
Technology | Multimode |
Optical Mode | OM5 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Lime Green |
Connector Color | Aqua |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Cable Outer Diameter (OD) | 1.9 +/- 0.1 mm x 3.8 +/- 0.2 mm |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 32.8 |
Cable Length (in.) | 393.7 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Fiber Cable Length | 10M (32.8 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 4% to 98% RH |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.20 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
Model Number | Description | |
---|---|---|
N482-01U | Enclosure for 5 High-Density Fiber Cassettes, 1U | |
N482-02U | Enclosure for 14 High-Density Fiber Cassettes, 2U | |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) | |
N484-01U | Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U | |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) |
Documents & Downloads
Useful Web Pages
Product Images