Line Conditioner 1200W AVR System Automatic Voltage Regulator Power Conditioner AC Surge Protector

Line Conditioner / AVR System - Automatic voltage regulator / Power conditioner / AC surge suppressor

Model Number: LC1200


  • 1200 watt / 10 amp capacity
  • Brownout and overvoltage protection in a single, cost-effective unit
  • Maintains a regulated 120V nominal output over an input range of 89 to 147V
  • Powerful 1200-joule surge suppression rating
  • Four NEMA 5-15R outlets; 7 ft. AC power cord

Tripp Lite's LC1200 Line Conditioner keeps your equipment working through brownouts and prolonged overvoltage conditions without using emergency power from UPS systems or auxiliary generators. Rated at 1200 watts / 10A, it automatically adjusts for under- and over-voltages to provide safe, computer-grade AC power meeting ANSI C84.1 specifications. It has a 7-ft AC power cord and 4 NEMA 5-15R outlets to provide continuous AC power to your critical IT equipment. With built-in premium surge suppression that exceeds the IEEE-587 standard for surge suppression (both categories A and B), the LC1200 also protects your valuable equipment from surges, spikes and EMI/RFI line noise that can wear down sensitive circuitry and cause premature aging or total failure of your equipment.

Key Features

  • ComprehensivePower Protection: Provides comprehensive powerprotection for computers, A/V components and all electronics.
  • AutomaticVoltage Regulation: Built-in automatic voltageregulation (AVR) with three levels of voltage stabilization to provide atargeted response to overvoltages, undervoltages and severe brownouts. TheLC1200 corrects brownouts as low as 89V and overvoltages up to 147V back tosafe, nominal 120V power.
  • EMI/RFILine Noise Filtering: Electromagnetic and radio sourcescan cause disruptive interference on the AC line. This EMI/RFI line noise is acommon cause of incremental hardware damage, data corruption and audio/videoperformance problems. The LC1200 incorporates technology that filters outdisruptive line noise, preventing it from affecting your equipment orcorrupting data.
  • NetworkGrade AC Line Surge Suppression:The LC1200 provides 1200 joules of surge suppression to prevent even thestrongest surges from damaging your valuable electronics. Includes full normalmode (H-N) and common mode (N-G/H-G) line surge suppression.
  • Built-InPower Status Display: Seven diagnostic LEDs providecomplete power status information: AC power (green = NORM), incoming voltagelevel (2 x yellow = HIGH/LOW, 2 x red = VERY HIGH/VERY LOW) and AC line status(green = LINE OK, red = LINE FAULT). An On/Off switch located on the rear ofthe unit provides one-touch power control over all components.
  • CompactDesign: The LC1200's compact cabinet (lessthan eight inches in height) and 7-ft. cord make it easy to integrate into awide range of applications.
  • UltimatePeace of Mind: The LC1200 comes with $25,000Ultimate Lifetime Insurance—guaranteed lifetime protection for your equipmentin case of surge damage, including direct lightning strikes.

Typical Applications

  • Maintains regulated output voltage during severe brownouts and overvoltages for computer accessories, printers, home theater equipment, a/v components, point-of-sale equipment, and other applications requiring clean, regulated AC power.

Package Includes

  • LC1200 Line Conditioner
  • Instruction manual

OUTPUT

Nominal Output Voltage(s) Supported 120V
Output Receptacles (4) 5-15R
Output (VA) 1200
Output (Watts) 1200
Outlet Quantity / Type 4 NEMA 5-15R
Number of Outlets 4

INPUT

Plug Type Right-angle NEMA 5-15P input plug
Input Cord Length (ft.) 7
Input Cord Length (m) 1.83

LEDS ALARMS & SWITCHES

Front Panel LEDs 7 LEDs show incoming voltage status, protection present and line fault conditions

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 1200 joules, conforms to IEEE 587 / ANSI C62.41 specifications
EMI / RFI AC Noise Suppression 75 dB

PHYSICAL

Shipping Weight (lbs.) 8.7
Shipping Weight (kg) 4
Unit Dimensions (hwd / in.) 7.25 x 6 x 7
Unit Dimensions (hwd / cm) 18.4 x 15.2 x 17.8
Material of Construction Plastic
Form Factors Supported Small Tower

CERTIFICATIONS

Certifications Tested to UL1012 (USA), cUL1012 (Canada), NOM (Mexico)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $25,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

LC1200 4.9 5 20 20
excellent product I have no doubt this device will save our hi tech eguipment from damage in our location. Our incoming voltage is erratic at best and we see fluctuations of 2 to 3 volts regularly, this device has purified that and we have no more worries about damage to our stereo, tv, and computers. Thanks for a great product. October 2, 2014
Easy to Use and Reliable We have been using tripp lite power management equipment for about 10 years. They never give us problems! I have also had a few powervar products, reccomended by the manufactorer for specific equipment, and they never work quite right. I am actually planning to replace the powervar, with a tripp lite, even though we will have to pay for it and it will not be covered by the service contract. October 2, 2014
I can trust this product I have a small 900 watt generator that wasn't meant to power sensitive electronics. I have used the LC1200/900watt gen several times during power outages. The LC1200 did not allow damage to any of my electronics on each occasion when my back up power was used. I trust this product! October 2, 2014
This product works great! I needed a voltage regulator to protect a computer from power variations, in the same outlet two previous computers were fried by these fluctuations. After installing the LC1200 there has been no issues with the actual PC. October 1, 2014
2 next>>
(27 Questions : 26 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
I want to use this for a laser engraving machine that puts out 940 watts of power will this work does each outlet have a limited amount of power or can I just plug it in to any of the outlets and it will be protected up to 1200 watts
4 months, 2 weeks ago
Customer avatar
by
Al
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
for the sake of longevity of your laser machine and the Tripp Lite power protector choose chose a higher rating of protection.
3 months, 3 weeks ago
Customer avatar
by
stone eyes
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The LC1200 will support up to 1200 watts of equipment.

As the engraver is pulling 940 watts, the LC1200 will comfortably support this.
4 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
3 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about snizzle is loaded.
Additional information about snizzle could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The outlets on the LC1200 are isolated for noise protection.
3 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
A 3500watt generator to the LC1200 to power a 960watt multi-fuel furnace with a digital control board.
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jamesw is loaded.
Additional information about jamesw could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The LC1200 can be used with a generator as long as the generator outputs computer grade 120 volt 60hz power.
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+5points
5out of 5found this answer helpful.
Was this helpful?helpful5unhelpful0
I would like to connect to a breaker panel.
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about bob55045 is loaded.
Additional information about bob55045 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. Yes, the neutral is bonded for the input and output so it is shared. However, we do not recommend connecting a LC to a breaker panel as that would most likely mean hardwiring the unit.
3 years, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

about the input voltage

Does this product work correctly on input 100V?
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about shigeto is loaded.
Additional information about shigeto could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The LC1200 will work on 100v input. However the unit will continue to boost that voltage by 18.8% (+/- 3V) to maintain a 120V nominal output.
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

[FAQ-1015] I have an LC1200. Does this include surge suppression or should I add a surge suppressor to this?

Yes. This unit has surge suppression included.[Last Updated: Oct 23, 2013]
Was this answer helpful?

[FAQ-1083] Does the LC1200 have a right angle plug?

Yes. The LC1200 has a right angle plug.[Last Updated: Nov 1, 2013]
Was this answer helpful?

Product Warranty

This product has a 2-year limited warranty. Get more information

Insurance Coverage

This product includes a $25,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for LC1200

Do you own a LC1200?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.