Line Interactive Sine Wave UPS System 1kVA SNMP 2U Rack Mount LCD Screen USB RS232 EPO Extended Runtime 120V

SmartPro 1kVA 900W Line Interactive Sine Wave UPS, Extended-run & SNMPWEBCARD options, 2U Rack/Tower, LCD, USB, RS232, EPO, 120V

Model Number: SMART1000RMXL2U


  • 1kVA / 1000VA / 900W line interactive 2U rack/tower UPS, Sine Wave
  • 120V output, Corrects brownouts and overvoltages from 83V to 147V
  • 0.9 Power Factor, Interactive LCD interface
  • Extended runtime options up to 800W
  • 4 post compatible mounting accessories
  • 97% line-mode efficiency, 2 switched load banks
  • USB, RS232, EPO and slot for SNMPWEBCARD option
  • 120V NEMA 5-15P input, 8 NEMA 5-15R outlets

    Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Tripp Lite's unique configuration excels in exceptionally poor-power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 97% full load efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and optional SNMPWEBCARD network interface. HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. Includes PowerAlert monitoring software and complete cabling. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

    Key Features

    • Tripp Lite SMART1000RMXL2U line interactive 2U rack/tower UPS with 1000VA / 1kVA / 900 watt capacity
    • Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 147V
    • NEMA 5-15P input plug; 8 NEMA 5-15R output receptacles, Two independently switchable output load banks
    • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
    • High 97% full load efficiency rating offers reduced power consumption and BTU emisssions
    • Internal batteries offer 18 minutes at 50% load (450W) and 6.3 minutes at 100% load (900W)
    • Extended runtime is available with optional BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible), Output is reduced to 1200 watts maximum with external battery packs
    • External battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
    • Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
    • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
    • LCD interface also supports a number of advanced user setup and operating preferences
    • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
    • Built-in USB, RS-232 and optional SNMPWEBCARD accessory monitoring options
    • HID-compliant USB port enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
    • Included PowerAlert UPS monitoring software; Built-in Emergency Power Off (EPO) interface with cable

    Typical Applications

    Ideal for server, networking and telecommunications applications in rackmount, wallmount or tower format

    Package Includes

    • SMART1000RMXL2U UPS system
    • PowerAlert Software with USB, Serial & EPO cabling
    • 4 post rackmount installation kit
    • Instruction manual

    OUTPUT

    Output Capacity Details Max output de-rates to 800 watts with external battery packs connected
    Output Volt Amp Capacity (VA) 1000
    Output kVA Capacity (kVA) 1
    Output Watt Capacity (Watts) 900
    Power Factor .9
    Nominal Output Voltage(s) Supported 120V
    Frequency Compatibility 60 Hz
    Output Voltage Regulation (Line Mode) 120V (+6%, -14%)
    Output Voltage Regulation (Battery Mode) +/-5%
    UPS Output Receptacles 8 5-15R outlet(s)
    Output Receptacles Two switchable two outlet 5-15R load banks
    Output AC Waveform (AC Mode) Pure Sine wave
    Output AC Waveform (Battery Mode) Pure Sine wave

    INPUT

    Rated input current (Maximum Load) 9.2A
    Nominal Input Voltage(s) Supported 120V AC
    UPS Input Connection Type 5-15P
    UPS Input Cord Length (ft.) 10
    UPS Input Cord Length (m) 3
    Recommended Electrical Service 15A 120V
    Input Phase Single-Phase

    BATTERY

    Full Load Runtime (min.) 6.3 min. (900w)
    Half Load Runtime (min.) 18 min. (450w)
    Expandable Battery Runtime Extended runtime supported via optional external battery packs
    External Battery Pack Compatibility BP36V15-2U (limit 1); BP36V42-3U (multi-pack compatible); BP36V27-2US (multi-pack compatible)
    DC System Voltage (VDC) 36
    Battery Recharge Rate (Included Batteries) Less than 4.5 hours from 10 to 90% (typical, full load discharge)
    Internal UPS Replacement Battery Cartridge RBC93-2U
    Battery Access Front panel battery access door
    Battery Replacement Description Hot-swappable, replaceable batteries

    VOLTAGE REGULATION

    Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
    Overvoltage Correction Input voltages between 127 and 147 are reduced by 12%
    Undervoltage Correction Input voltages between 104 and 83 are boosted by 14%

    LEDS ALARMS & SWITCHES

    Front Panel LCD Display Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
    Audible Alarm Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
    Alarm Cancel Operation Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
    Switches 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions

    SURGE / NOISE SUPPRESSION

    UPS AC Suppression Joule Rating 570
    EMI / RFI AC Noise Suppression Yes
    AC Suppression Response Time Instantaneous

    PHYSICAL

    Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
    Primary Form Factor Rackmount
    UPS Power Module Dimensions (hwd, in.) 3.5 x 17.5 x 13.5
    UPS Power Module Dimensions (hwd, cm) 8.9 x 44.4 x 34.3
    Rack Height 2U
    Secondary Form Factor Tower (requires 2-9USTAND )
    UPS Power Module Weight (lbs.) 45.5
    UPS Power Module Weight (kg) 20.7
    UPS Shipping Dimensions (hwd / in.) 9 x 23.5 x 23.5
    UPS Shipping Dimensions (hwd / cm) 22.9 x 59.7 x 59.7
    Shipping Weight (lbs.) 56.5
    Shipping Weight (kg) 25.7
    Cooling Method Fan
    UPS Housing Material Steel

    ENVIRONMENTAL

    Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity 0 to 95%, non-condensing
    AC Mode BTU / Hr. (Full Load) 89
    Battery Mode BTU / Hr. (Full Load) 540
    AC Mode Efficiency Rating (100% Load) 97%

    COMMUNICATIONS

    Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
    Network Monitoring Port Description Supports detailed monitoring of UPS and site power conditions
    PowerAlert Software Included
    Communications Cable USB, DB9 and EPO cabling included
    WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
    Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

    LINE / BATTERY TRANSFER

    Transfer Time 4 milliseconds (AC to battery mode), 3 millisecond (Battery to AC mode)
    Low Voltage Transfer to Battery Power (Setpoint) 83
    High Voltage Transfer to Battery Power (Setpoint) 147

    SPECIAL FEATURES

    Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
    High Availability UPS Features Hot swappable batteries
    Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation

    CERTIFICATIONS

    UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)

    WARRANTY

    Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
    Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

    † Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

    Product Warranty

    This product has a 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.. Get more information

    Insurance Coverage

    This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

    Software & Downloads

    More Support Resources for SMART1000RMXL2U

    PowerAlert

    Free Power Management Software for your SMART1000RMXL2U

    learn more

    Runtime at Full Load

    6.3 min. (900w)

    Runtime at Half Load

    18 min. (450w)

    see complete runtime chart

    Do you own a SMART1000RMXL2U?

    Get all your support resources in one place.

    go to model support
    RBC93-2U replacement UPS battery Does your UPS need a new battery?

    Get it here! Your SMART1000RMXL2U requires 1 RBC93-2U battery.

    product page

    How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.