• Home
  • Products
  • UPS Systems
  • All UPS Systems
Line Interactive UPS System 1500VA 120V USB Port

OmniVS Series 1500VA Line-Interactive Tower 120V UPS with USB port

Model Number: OMNIVS1500


  • 1500VA / 1.5kVA tower 120V line-interactive UPS
  • Corrects brownouts and overvoltages from 75 to 147V
  • 5 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL/Ethernet protection, 97% line mode efficiency
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets

Tripp Lite's OMNIVS1500 line interactive UPS system offers voltage regulation, surge suppression and battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS batteries support entry level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 75 and overvoltages up to 147 volts back to usable 120V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes 5 battery supported outlets for computer, monitor and vital system peripherals, plus 3 additional surge suppression only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure (USB cable included). PowerAlert software available via free download. Built-in data line suppression offers protection for equipment with single line TEL/DSL or network Ethernet connection. Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4 minutes battery runtime with a full load of 1500VA and 8.5 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel.

Key Features

  • OMNIVS1500 Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry level PCs up to 75 minutes during blackouts to enable shutdown without data loss
  • Regulates brownouts as low as 75V and overvoltages to 147V back to usable 120V nominal levels without using battery power
  • 5 UPS battery supported outlets, plus 3 additional surge suppression only outlets
  • USB port and cable enables UPS monitoring and unattended shutdown in the case of extended power failure
  • PowerAlert software available via free download from www.tripplite.com
  • Data line surge suppression protects standard dialup/DSL or ethernet line connection
  • Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4 minutes full load runtime (1500VA), 8.5 minutes half load runtime (750VA)
  • Supports hot swappable battery replacement via built-in access panel
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • OMNIVS1500 Line-Interactive UPS
  • USB and telephone cable
  • Owner's manual with warranty information

OUTPUT

Output Volt Amp Capacity (VA) 1500
Output kVA capacity (kVA) 1.5
Output Watt Capacity (watts) 940
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (line mode) -18%, +8%
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 8 5-15R outlet(s)
Surge suppression only outlets 5 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Phase Single-Phase

BATTERY

Full load runtime (minutes) 4 min. (940w)
Half load runtime (minutes) 8.5 min. (470w)
DC system voltage (VDC) 24
Battery recharge rate (included batteries) Less than 4 hours from 10% to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC51 (quantity 2)
Battery Access Battery access door
Battery replacement description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage correction Input voltages between 128 and 147 are reduced by 12%
Undervoltage correction Input voltages between 93 and 107 are boosted by 14%
Severe undervoltage correction Input voltages between 75 and 92 are boosted by 30%

LEDS ALARMS & SWITCHES

LED Indicators 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Alarms Audible alarm indicates power-failure and low-battery conditions
Alarm cancel operation Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 510
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC noise suppression Yes

PHYSICAL

Installation form factors supported with included accessories Tower
Installation form factors supported with optional accessories Wallmount (UPSWM - tower mounting kit)
Primary form factor Tower
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 11.8 x 7.2 x 7.5
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 29.8 x 18.4 x 19
UPS / Power Module weight (lbs) 22.2
UPS / Power Module weight (kg) 10.1
UPS Shipping dimensions (height x width x depth / inches) 15.5 x 11 x 11.2
UPS Shipping dimensions (height x width x depth / cm) 39.4 x 27.9 x 28.6
Shipping weight (lbs) 23.4
Shipping weight (kg) 10.6
UPS housing material Polycarbonate

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 109
AC mode efficiency rating (100% load) 97%

COMMUNICATIONS

Communications interface USB
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer time 2-4 milliseconds
Low voltage transfer to battery power (setpoint) 75
High voltage transfer to battery power (setpoint) 147

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features hot-swap batteries
Green & high efficiency features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $200,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

OMNIVS1500 4.6 5 15 15
This product has all the features I want This product is perfect for my needs. I have 2 computers and a monitor connected to it. I have not had any problems with it. September 7, 2013
Good for 3 years I had my unit for 3.5 years and during that time it worked great. The power went out about once a year where it kicked to battery and worked flawlessly. After the warranty ran out it died on me :-( September 6, 2013
dependable but warm I bought an OMNIVS1500 last year for my personal use because I lived in North Dakota with brown outs and outages constantly. I have used bigger Tripplites for years and haven't had any problems with them (I'm a network engineer). This one works well but It doesn't have the voltage monitoring and history the bigger ones have and I miss that. It clicks on fast enough that I don't loose my computer and can shut it down when I am ready. It also seems to even out the power fluctations. Have continued to play World of Warcraft for 20 minutes after power went out. I keep my dsl modem, pc, monitor and TV on it. Seems not to be bothered by the microwave and airconditioner cycling. Only drawback it's heavy and produces a moderate amount of heat. I am happy with it's performance and would recommend this one for home use or a small server rack. September 6, 2013
Saved me more than once! I have had this UPS for a little over three years now and it has not failed me once. I use it to back up power and protect my expensive home studio equipment and high end custom built audio PC. Have had a few instances of power loss( I have been know to overload breakers) and had plenty of time to save valuable (and irreplaceable) data and recording sessions. I have never lost even one track. I am also a full time student and have been able to save important data and research as well as papers over the last three years. I live in an apartment so power is not always reliable. This is the piece of equipment I forget I even have (it is completely silent!) until it saves me from countless hours of re-work! I highly recommend this product if you value your data and your system. September 5, 2013
2 next>>
(3 Questions : 7 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
3 answers

Software compatiblity

Hi,
I am thinking about recommending this to a user. Does the software that comes along with this one work perfectly with Windows 7 OS? UPS should be able to shutdown the PC when battery is low..
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about upengan78 is loaded.
Additional information about upengan78 could not be loaded.
+2points
2out of 2found this question helpful.
Was this helpful?helpful2unhelpful0

Answers

Answer: 
I used the software with Windows 7 and did not have any problem with software but it does not show much. No detail like the bigger ones have. No exact voltage or power level history.

It does have the automatic shutdown option and it worked but I decided not to use it and uninstalled it. The bigger ones I have used were always reliable for shutting down so I would trust this one as well for stand alone use.
10 months ago
Customer avatar
by
homeschool
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
In the year or so I have had this, I have never seen it work. I have been out of the office when anyting like this has happened. Evidence seems to indicate that the shutdown was correct, but I have not witnessed it. Sorry.
1 year, 8 months ago
Customer avatar
by
GeeDeePee
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS solutions line of products. Please note that the FREE PowerAlert software is compatible with Windows 7 OS (32 & 64 bit) in order to schedule a graceful shutdown.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
 
Products related to my question
 
 
1 year, 6 months ago
Customer avatar
by
sektrax
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I didn't. I just plugged it in and started using it. It had a charge right out of the box. Charging might be recommended but I don't remember what the manual said.
10 months ago
Customer avatar
by
homeschool
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that we recommend that the OMNIVS1500 unit be connected to AC Mains power before use in order to utilize its full battery capacity. Typically, recharge rate is less than 4 hours from 10% to 90%.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 3 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I sit right by it and forget it is even there unless the power goes out. No noise issue on standby.

When power is lost it goes beep beep and there is a noticable hum. Can be turned off by pushing button.
10 months ago
Customer avatar
by
homeschool
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the OMNIVS1500 unit does not utlize a fan but rather inductive cooling via its integrated cabinet cooling vents.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-988] Does the OMNIVS1500 offer line conditioning?

Yes. The OMNIVS1500 offers line conditioning. [Last Updated: Oct 23, 2013]

Was this answer helpful?

[FAQ-1002] For longer runtime can more batteries be added to the OMNIVS1500?

No. The OMNIVS1500 will not support additional batteries for extra runtime. [Last Updated: Oct 23, 2013]

Was this answer helpful?

PowerAlert

Free Power Management Software for your OMNIVS1500

learn more

Runtime at Full Load

4 min. (940w)

Runtime at Half Load

8.5 min. (470w)

see complete runtime chart

Do you own a OMNIVS1500?

Get all your support resources in one place.

go to model support
RBC24-SLT replacement UPS battery Does your UPS need a new battery?

Get it here! Your OMNIVS1500 requires 1 RBC24-SLT battery.

product page

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.