Line Interactive UPS System Desktop 900VA 120V Automatic Voltage Regulation USB Port

AVR Series 900VA Ultra-compact Line-Interactive 120V UPS with USB port

Model Number: AVR900U


  • 900VA ultra-compact 120V line interactive UPS
  • Corrects brownouts and overvoltages from 83V to 147V
  • 6 UPS battery supported outlets, 6 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable, 98% efficient
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets

Tripp Lite's AVR900U Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

Key Features

  • AVR900U ultra-compact 120V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 900VA / 480 watt UPS output capacity
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 83 to 147V, without using battery power
  • 8.4 minutes runtime at 50% load (240 watts)
  • Up to 45 minutes runtime for entry level PC with small monitor consuming 60 watts continuous
  • 12 built-in NEMA 5-15R outlets, two with extra wide spacing to accommodate transformer plugs
  • 6 UPS battery backup outlets, plus 6 additional surge-only outlets
  • Right angle NEMA 5-15P input connection with 6ft / 1.8m line cord
  • Network grade AC surge and lightning protection is available from all outlets; Built-in data line surge suppression protects a single dialup or DSL line
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • 98% line mode efficiency rating uses less energy and BTU emissions
  • Built-in grounding lug
  • Hot swappable user battery replacement
  • Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVR900U UPS System
  • USB cable
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 900
Output Watt Capacity (Watts) 480
Nominal Output Voltage(s) Supported 115V; 120V
Frequency Compatibility 60 Hz
Output Voltage Regulation (Line Mode) 120V (+8%, -21%)
Output Voltage Regulation (Battery Mode) 115V (+/- 5%)
Output Receptacles (12) 5-15R
UPS Output Receptacles (Surge Suppression Only) 6 UPS outlets, 6 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) PWM sine wave

INPUT

Rated input current (Maximum Load) 12A
Nominal Input Voltage(s) Supported 120V AC
UPS Input Connection Type 5-15P
UPS Input Cord Length (ft.) 6
UPS Input Cord Length (m) 1.8
Recommended Electrical Service 15A 120V
Input Phase Single-Phase

BATTERY

Half Load Runtime (min.) 8.4 min. (240w)
DC System Voltage (VDC) 12
Battery Recharge Rate (Included Batteries) 12 hours (10% to 90%)
Internal UPS Replacement Battery Cartridge RBC51
Battery Access Battery access door
Battery Replacement Description Hot-swappable, user replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction Input voltages between 129 and 147 are reduced by 12%
Undervoltage Correction Input voltages between 83 and 104 are boosted by 14%

LEDS ALARMS & SWITCHES

LED Indicators 2 LEDs indicate power status and overload/check battery status
Audible Alarm Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation

SURGE / NOISE SUPPRESSION

UPS AC Suppression Joule Rating 420
UPS AC Suppression Response Time Instantaneous
UPS Dataline Suppression 1 line TEL/DSL (1 in / 2 out)
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower; Ultra-compact desktop
Primary Form Factor Desktop
UPS Power Module Dimensions (hwd, in.) 4 x 12 x 7
UPS Power Module Dimensions (hwd, cm) 10.2 x 30.5 x 17.8
UPS Power Module Weight (lbs.) 15.3
UPS Power Module Weight (kg) 6.9
UPS Shipping Dimensions (hwd / in.) 5.5 x 14.5 x 9.8
UPS Shipping Dimensions (hwd / cm) 14 x 36.8 x 24.8
Shipping Weight (lbs.) 16.3
Shipping Weight (kg) 7.4
UPS Housing Material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 27
AC Mode Efficiency Rating (100% Load) 98%

COMMUNICATIONS

Communications Interface USB (HID enabled)
PowerAlert Software Free download from www.tripplite.com
Communications Cable USB interface cable included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer Time 4 milliseconds (AC to battery) / 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint) 83
High Voltage Transfer to Battery Power (Setpoint) 147

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Hot swappable batteries
Green Energy-Saving Features Greater than 95% efficiency - GREEN UPS

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

AVR900U 4.7 5 6 6
Great product I've been using these for years and have absolute confidence in them. October 1, 2014
Great protection We now have about twelve of these units protecting our computer desktop systems. October 1, 2014
Excellent performance I have used two of these for a number of years. They have reliably provided backup power during somewhat frequent short term power outages. I believe these two units saved our computers and related equipment when we received a close lightning strike and the power surge was instantly controlled to our equipment. This is an excellent product. September 9, 2013
Good UPS and a decent price We bought several of these for the office and have so far been pleased with all of them. They have kept our equipment running during several power outages. They keep an average PC running for a lot longer than we expected. Would definitely purchase them again. September 6, 2013
2 next>>
(7 Questions : 8 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 2 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
How many watts do you require?
4 months, 2 weeks ago
Customer avatar
by
BigJohn
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
We appreciate your interest in our UPS line of products. Please note that the AVR900U will run for 9.2 minutes at a half-load, and for 3 minutes at a full-load.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
We have to ensure devices are FIPS certified (Complient).
Do you have documentation stating the certification?
3 years ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. As you know the Federal Information Processing Standard 140-1 (FIPS 140-1) and its successor FIPS 140-2 are United States Government standards that provide a benchmark for implementing cryptographic software.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Do the 6 surge-only outlets have AVR?

2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jcvillarrealm is loaded.
Additional information about jcvillarrealm could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the AVR900U unit will regulate voltage to all output receptacles (including surge-only) during Line Mode operation.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+3points
3out of 3found this answer helpful.
Was this helpful?helpful3unhelpful0
In other words, do I only need to add up the power requirementes of the equipment conected to the 6 UPS protected outlets, disregarding the power requirements of the 6 Surgeprotection-only outlets, to determine how much output capacity I need?
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about jcvillarrealm is loaded.
Additional information about jcvillarrealm could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that to accurately "right-size" a UPS solution requires that you determine the total WATTAGE draw for all devices (in order to prevent any overload situation or to accomodate for any planned future growth).

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Spike protection; energy storage

Two questions:
(1) What rating can you provide regarding spike protection, e.g., from a nearby lightning strike?
(2) For what length of time can this unit support a load requiring its full rating? And how would I calculate its time-versus-load curve?
2 years, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the unit is rated for a 420 joule surge suppression capacity. You may also consider contacting your certified electrician to discuss options including the utilization of a suitable and code compliant TVSS device at your lightning prone site.

You can find the associated runtime chart on the unit's homepage via its "Load & Runtime" link.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

PowerAlert

Free Power Management Software for your AVR900U

learn more

Looking for a TAA version of this model?

See AVR900UTAA

Do you own a AVR900U?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.