Part Number: DMWP811VESAMB
- 100 x 100 VESA pattern allows mounting on dual-display mounts next to your monitor
- Magnetic 8.5 x 11.5 in. writing surface wipes off easily with the included erasers
- Heavy-duty plastic holder and built-in fold-out legs provide support if not mounted
- Included markers fasten magnetically to the board to prevent them from becoming lost
- Removable clip attaches notes or documents next to your monitor for easy reviewing
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332249173 |
Accessory Type | Mountable Whiteboard |
Accessory Class | Display Mount Accessories |
PHYSICAL
Color | Black; White |
VESA Pattern (mm) | 100x100 |
Unit Dimensions (hwd / in.) | 11.200 x 12.700 x 1.500 |
Unit Weight (lbs.) | 1.9 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DDR1327DCS | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays | |
DDR1327SDD | Dual-Monitor Desktop Mount Stand for 13" to 27" Flat-Screen Displays | |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors | |
DDR1527SDC | Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays | |
DDR1727DC | Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors |