Modular 3 Phase UPS System 40kVA On Line Double Conversion UPS 120V 208V

SmartOnline 40kVA Modular 3-Phase UPS System, On-line Double-Conversion UPS for North America

Model Number: SU40K


  • 40,000 VA (40kVA) tower UPS with 2 hot-swappable power modules
  • N+1 redundant modular architecture helps assure 100% availability
  • 1+1 parallel capability allows for system redundancy or increased capacity
  • Low THDi saves installation costs by permitting 1:1 generator sizing
  • 3-phase hardwire (120/208VAC)input/output. Wide input voltage correction range (94-150V AC/163-260V AC)
  • On-line, double-conversion operation with zero transfer time; IGBT technology; extremely efficient operation (up to 96%)
  • Runtime is expandable via external battery cabinet options

Tripp Lite's SU40K (40kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In an N+1 configuration, the SU40K provides two self-contained, redundant 20kVA power modules that can be hot-swapped (with the load powered) if maintenance is required. Connect two SU40K models in parallel (1+1 configuration) to provide fail-safe redundancy (two 40kVA models supporting a 40kVA load) or to increase capacity (two 40kVA models supporting an 80kVA load).

The SU40K provides mission-critical equipment with the highest level of power protection available. Large capacity 40,000VA/32,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. The SU40K's high input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input Total Harmonic Distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 96%) saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU-style power connections. The SU40K features 120/208V AC, 3-phase, 4-wire (plus ground), wye input and output. It also features a wide input voltage correction range: 94-150/163-260V AC. Frequency is 50 or 60 Hz (auto-selectable). The SU40K combines internal power and battery components in a single small-footprint tower module. Typical half-load/full-load runtimes are 13 min./5.5 min. Battery runtime can be extended with optional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C with matching battery cabinets, available separately). Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance. A built-in RS-232 communication port works with included PowerAlert Software to provide shutdown commands and reporting on a single server. An accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more. Front panel combination LCD/LED display alerts users to a variety of UPS operational modes and conditions. The LCD display includes a real-time event log screen with up to 500 events listed. A dynamic battery management screen optimizes battery function to lengthen service life and allows cold restart of the UPS during a prolonged blackout to utilize its batteries for periodic system access or data retrieval. An Emergency Power Off button turns the UPS output OFF and disables Bypass output. Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities. A start-up service program is recommended to enhance the reliability of the installation.

Key Features

  • N+1 configuration: two self-contained, redundant 20kVA power modules can be hot-swapped with the load powered if maintenance is required
  • 1+1 configuration: two SU40K models connected in parallel provide fail-safe redundancy or increased capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input Total Harmonic Distortion (THDi)
  • Low THDi (less than 3%) saves installation costs by allowing 1:1 generator sizing
  • Extremely efficient operation (up to 96%) saves money by lowering electricity consumption
  • True on-line, double conversion UPS with IGBT technology provides pure sine wave AC output at all times
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 40,000VA/32,000W power capacity with 3-phase, hardwire 120/208VAC input/output connections
  • Features a wide input voltage correction range: 94-150/163-260VAC
  • Precision +/-1% output voltage regulation
  • Internal power and battery components are combined in a single small-footprint tower module. Typical half-load/full-load runtimes are 13 min./5.5 min. Battery runtime can be extended with optional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C) with matching battery cabinets, available separately from Tripp Lite. Additional battery cabinets for extended runtime solutions also available; contact Tripp Lite for more information
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
  • Built-in RS-232 communication port works with included PowerAlert Software to provide shutdown commands and reporting on a single server
  • Accessory slot accepts an optional internal SNMP card (Model: SNMPWEBCARD) for remote shutdowns, reboots and more
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities
  • Start-up service program is recommended to enhance the reliability of the installation

Package Includes

  • SU40K UPS System
  • PowerAlert Software and cabling
  • Parallel cable (for 1+1 operation)
  • Instruction manual and startup checklist
  • Warranty information

OUTPUT

Output Volt Amp Capacity (VA) 40000
Output kVA Capacity (kVA) 40
Output Watt Capacity (Watts) 32000
Output kW Capacity (kW) 32
Power Factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 120/208V; 3-Phase Wye
Frequency Compatibility 50 / 60 Hz
Output Voltage Regulation (Line Mode) +/- 1%
Output Voltage Regulation (Battery Mode) +/- 1%
Output Receptacles Hardwire
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 97A (per phase, on-line)
Nominal Input Voltage(s) Supported 120/208V AC (3ph wye)
Nominal Input Voltage Description 3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection Type Hardwire
Input Phase 3-Phase

BATTERY

Full Load Runtime (min.) 5.5 min. (32kw)
Half Load Runtime (min.) 13 min. (16kw)
Expandable Battery Runtime Supports extended runtime with optional external battery packs
External Battery Pack Compatibility BP480V103 ; BP480V140 ; BP480V26B ; BP480V40C ; BP480V55 ; BP480V78 ; BP480V200 ; BP480V300 ; BP480V400 ; BP480V500
Expandable Runtime Description External battery pack wiring is contractor supplied
DC System Voltage (VDC) +/- 240VDC
Battery Recharge Rate (Included Batteries) Less than 4 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC2030 (QTY 4)
Battery Replacement Description Hot-swappable, replaceable batteries
Expandable Runtime Yes

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction Maintains continuous operation without using battery power during overvoltages to 150/260 (3-Phase, 4-Wire, wye), reducing output within 1% of nominal
Undervoltage Correction Maintains continuous operation without using battery power during brownout/undervoltage conditions to 94/163 (3-Phase, 4-Wire, wye)

USER INTERFACE, ALERTS & CONTROLS

Switches ON button turns UPS's inverter ON. OFF button turns UPS's inverter OFF. LCD Display Control Buttons browse through and select items displayed on LCD screen. Emergency Power Off button turns UPS output OFF and disables Bypass output. Manual Bypass breaker bypasses the UPS's inverter during maintenance
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED Indicators 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions

SURGE / NOISE SUPPRESSION

EMI / RFI AC Noise Suppression Yes
AC Suppression Joule Rating 4675
AC Suppression Response Time Instantaneous

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower
Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 66.9 x 20.5 x 33.7
UPS Power Module Dimensions (hwd, cm) 169.9 x 52.1 x 85.6
UPS Power Module Weight (lbs.) 1512.5
UPS Power Module Weight (kg) 686.7
UPS Shipping Dimensions (hwd / in.) 76.2 x 28.8 x 45.5
UPS Shipping Dimensions (hwd / cm) 193.7 x 73 x 115.6
Shipping Weight (lbs.) 1690.2
Shipping Weight (kg) 767.4
Cooling Method Fans
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 9332

COMMUNICATIONS

Communications Interface DB9 Serial; Slot for SNMP/Web interface
PowerAlert Software Included
Communications Cable DB9 cabling included

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) Maintains continuous operation during undervoltages as low as 94 / 163V AC (3-Phase, 4-Wire, wye). Below this point, output is maintained utilizing battery reserves.
High Voltage Transfer to Battery Power (Setpoint) Maintains continuous operation during overvoltages as high as 150 / 260V AC (3-Phase, 4-Wire, wye). Above this point, output is maintained utilizing battery reserves.

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Restriction of Hazardous Substances)

WARRANTY

Product Warranty Period (U.S. & Canada) 1-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty

PowerAlert

Free Power Management Software for your SU40K

learn more

Runtime at Full Load

5.5 min. (32kw)

Runtime at Half Load

13 min. (16kw)

see complete runtime chart

Do you own a SU40K?

Get all your support resources in one place.

go to model support
SURBC2030 replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU40K requires 4 SURBC2030 batteries.

product page

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.