Modular 3 Phase UPS System 80kVA On Line Double Conversion 220V 380V 230V 400V 240V 415V 1+1

SmartOnline 80kVA Modular 3-Phase UPS System, On-line Double-Conversion International UPS

Model Number: SU80KX


  • 80,000 VA (80kVA) 3-phase tower UPS
  • N+1 redundant modular architecture helps assure 100% availability
  • 1+1 parallel capability allows for system redundancy or increased capacity
  • Low THDi reduces installation costs by permitting 1:1 generator sizing
  • 3-phase hardwire (220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye) input/output
  • IGBT technology and zero transfer time, on-line, double-conversion operation
  • Runtime is expandable via external battery cabinet options

Tripp Lite's SU80KX (80kVA) SmartOnline Modular 3-Phase Intelligent, True On-Line UPS System provides 100% system availability with N+1 modular architecture and 1+1 parallel capability. In N+1 configuration, the SU80KX provides four self-contained, redundant 20kVA power modules that can be hot-swapped (load remaining powered) if maintenance is required. In 1+1 configuration , two SU80KX models connected in parallel can provide fail-safe redundancy (two 80kVA models supporting a 80kVA load) or increased capacity (two 80kVA models supporting a 160kVA load). Large capacity 80,000VA/64,000W UPS continually converts incoming AC power into filtered DC power, and then resynthesizes it back into AC power with a pure sine wave. Perfectly regulated, continuous sine wave output with zero transfer time assures compatibility with all equipment types. High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce less than 3% input total harmonic distortion (THDi). With low THDi, generators run cooler and last longer, allowing managers to save installation costs by installing a generator with a capacity equal to the equipment load (1:1 ratio). Extremely efficient operation (up to 97%) saves money by lowering electricity consumption. Hardwire input and output connections support a variety of permanent or PDU-style power connections. Frequency is 50 or 60 Hz (auto-selectable). SU80KX power modules are housed in a single small-footprint tower compartment. Battery modules (Models BP480V26B and BP480V40C) are housed in a separate stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately). Battery runtime can be extended with additional stand-alone hardwired external battery modules. A manual bypass breaker and an automatic bypass function ensure 100% availability of connected equipment by safely passing through AC power if the UPS requires maintenance.

Key Features

  • N+1 configuration: If maintenance is required, four self-contained, redundant 20kVA power modules can be hot-swapped with the load remaining powered
  • 1+1 configuration: Two SU80KX can be connected in parallel to provide either fail-safe redundancy or increased capacity
  • High input power factor, advanced IGBT inverter technology and Digital Signal Processor (DSP) technology produce low input total harmonic distortion (THDi)
  • Low THDi (less than 3%) reduces installation costs by allowing 1:1 generator sizing
  • Extremely efficient operation (up to 97%) saves money by reducing electricity consumption
  • True on-line, double-conversion UPS with IGBT technology provides pure sine wave AC output at all times
  • Maintains continuous operation with zero transfer time through blackouts, voltage fluctuations and surges
  • Removes harmonic distortion, electrical impulses, frequency variations and other hard-to-solve power problems
  • 80,000VA/64,000W power capacity with 3-phase, hardwire input/output connections
  • Wide input voltage correction range: 173-300V/276-477V AC
  • Precision +/-1% output voltage regulation
  • Battery modules (Models BP480V26B and BP480V40C) are housed in a separate, stand-alone hardwired external battery compartment (required for UPS operation/backup battery support; order separately)
  • Battery runtime can be extended with additional stand-alone hardwired external battery modules (Models BP480V26B and BP480V40C; order separately)
  • Front panel combination LCD/LED display includes a real-time event log screen with up to 500 events listed
  • Dynamic battery management screen optimizes battery function to lengthen service life and allow cold restart of the UPS
  • Built-in RS-232 communication port works with included PowerAlert Software to provide shutdown commands and reporting on a single server
  • Accessory slot accepts an optional internal SNMP card (Model SNMPWEBCARD) for remote shutdowns, reboots and more
  • Emergency Power Off button turns UPS output OFF and disables Bypass output
  • Built-in Emergency Power Off (EPO) dry-contact interface supports remote emergency shutdown in large facilities

Package Includes

  • SU80KX UPS System
  • PowerAlert Software
  • Instruction manual
  • Warranty information

General Info

Product Group UPS SYSTEMS

OUTPUT

Output Volt Amp Capacity (VA) 80000
Output kVA Capacity (kVA) 80
Output Watt Capacity (Watts) 64000
Output kW Capacity (kW) 64
Power Factor 0.8
Crest Factor 3:1
Nominal Output Voltage(s) Supported 220/380V; 230/400V; 240/415V; 3-Phase Wye
Frequency Compatibility 50 / 60 Hz
Output Voltage Regulation (Line Mode) +/-1%
Output Voltage Regulation (Battery Mode) +/-1%
UPS Output Receptacles Hardwire
Output AC Waveform (AC Mode) Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 121A / 116A / 111A
Nominal Input Voltage(s) Supported 220/380V (3ph wye); 230/400V (3ph wye); 240/415V (3ph wye)
Nominal Input Voltage Description 3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection Type Hardwire
Input Phase 3-Phase

BATTERY

Expandable Battery Runtime Battery set sold separate
External Battery Pack Compatibility BP480V103; BP480V140; BP480V26B; BP480V40C; BP480V55; BP480V78; BP480V200; BP480V300; BP480V400; BP480V500
Expandable Runtime Description External battery pack wiring is contractor supplied
DC System Voltage (VDC) +/- 240
Battery Replacement Description Hot-swappable, replaceable batteries

VOLTAGE REGULATION

Voltage Regulation Description Online, double-conversion power conditioning
Overvoltage Correction Maintains continuous operation without using battery power during overvoltages to 276-477 (3-phase, 4-wire, wye), reducing output within 1% of nominal
Undervoltage Correction Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300 (3-phase, 4-wire, wye)

LEDS ALARMS & SWITCHES

LED Indicators 4-LED Display: Displays normal AC input, on battery power, bypass input and fault conditions
Audible Alarm Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
Alarm Cancel Operation Power-fail alarm can be silenced using alarm-cancel switch
Switches ON button turns UPS inverter on. OFF button turns UPS inverter off. LCD Display Control Buttons browse through and select items displayed on LCD screen. EPO (Emergency Power Off) button turns UPS output off and disables Bypass output

SURGE / NOISE SUPPRESSION

EMI / RFI AC Noise Suppression Yes
AC Suppression Joule Rating 5950
AC Suppression Response Time Instantaneous

PHYSICAL

Installation Form Factors Supported with Included Accessories Tower
Primary Form Factor Tower
UPS Power Module Dimensions (hwd, in.) 46 x 20.5 x 33.7
UPS Power Module Dimensions (hwd, cm) 116.8 x 52.1 x 85.6
UPS Power Module Weight (lbs.) 538
UPS Power Module Weight (kg) 244.3
UPS Shipping Dimensions (hwd / in.) 55 x 28.5 x 42.5
UPS Shipping Dimensions (hwd / cm) 139.7 x 72.4 x 108
Shipping Weight (lbs.) 687.8
Shipping Weight (kg) 312.3
Cooling Method Fans
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 14000

COMMUNICATIONS

Communications Interface DB9 Serial; Slot for SNMP/Web interface
PowerAlert Software Included
Communications Cable DB9 cabling included

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint) Maintains continuous operation without using battery power during brownout/undervoltage conditions to 173-300V AC (3-phase, 4-wire, wye). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint) Maintains continuous operation without using battery power during overvoltages to 276-477V AC (3-phase, 4-wire, wye), reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
High Availability UPS Features Automatic inverter bypass; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Schedulable daily hours of economy mode operation

WARRANTY

Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 1-year limited warranty
Product Warranty Period (Puerto Rico) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

PowerAlert

Free Power Management Software for your SU80KX

learn more

Do you own a SU80KX?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.