Part Number: N845X-02M-8L-MG
40/100 GbE Ethernet cable extends high-density network connections in enterprise applications in data centers, telecom rooms and wiring closets.
- OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 850 nm)
- Switchable LC connectors allow polarity conversion without tools or re-termination
- Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
- Magenta LSZH jacket allows easy ID in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
40/100 GbE Cable Supports Higher Bandwidths Needed for High-Density Data Networking
As the amount of traffic in data networks grows, so does the need for devices and fiber cables to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This multimode 50/125 OM4 fan-out cable is an ideal choice for 100 Gb Ethernet applications up to 100 meters (328 feet) at 850 nm. It is also backward compatible with 10 Gb and 25 Gb networks, so you can future-proof your current application for an eventual upgrade to 400 Gb.
Switchable LC Connectors Allow Easy Polarity Conversions
The switchable LC/PC duplex ends let you easily switch the fiber polarity without tools or the need to re-terminate the connectors. Use the detachable clip to keep the connectors in place while in use.
Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket to identify it as multimode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas. The connectors’ slim boots allow easy one-handed installation and removal of the cable.
Specifications
OVERVIEW
UPC Code | 037332272324 |
Technology | Fiber; Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (4) LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Aqua; Magenta; Black |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125.0 |
Core Diameter (microns) | 50.0 |
Primary Coating Diameter (microns) | 245.0 |
Number of Fibers | 8 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.4 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Fiber Cable Length | 2M (6.6 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.5 dB/km |
Attenuation @ 1300NM | 1.5 dB/km |
Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 1666 |
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images