Part Number: N318-06M
- Manufactured from 62.5/125 duplex (zipcord) fiber
- Ideal for LAN applications
- Glass fiber composition
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Multimode duplex fiber optic ST/LC Ethernet cable is manufactured from 62.5/125 zipcord fiber. The cable has LC to ST connectors, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 6-meter/Connectors: 2 ST/LC connectors on each end
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/LC connectors
Package Includes
6-meter duplex MMF LC/ST 62.5/125 fiber cable
Specifications
OVERVIEW
UPC Code | 037332122049 |
Technology | Multimode |
Optical Mode | OM1 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Black; Gray |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 19.7 |
Cable Length (in.) | 236.2 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 0.10 x 6.50 x 7.00 |
Shipping Weight (lbs.) | 0.10 |
Fiber Cable Length | 6M (19.7 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | LC ≤ 0.20 dB; ST ≤ 0.20 dB |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images