Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$66.26 Avg. Price
Medical-grade power strip with patented antimicrobial coating and 1.5 ft. cord provides safe, versatile power distribution.
  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Complies with UL 1363 specifications
  • 1.5 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 6 NEMA 5-15R-HG hospital-grade outlets

Features

Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in keyhole mounting tabs and flanges make the PS-602-HG easy to install on a variety of surfaces

Package Includes

  • PS-602-HG UL 1363 Medical-Grade Power Strip with six 15A Hospital-Grade Outlets and 1.5 ft. Cord
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121042
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesHospital Grade Plug
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)1.5
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15 amp circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Housing ColorWhite
Included Mounting AccessoriesKeyhole mounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Outlets Measurement (Center to Center)1.52 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 5.80 x 14.40
Shipping Weight (lbs.)2.20
Unit Dimensions (hwd / in.)1.250 x 2.250 x 13.750
Unit Weight (lbs.)2.00
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.