On Line Double Conversion UPS System 10kVA 10U Rack Tower Step Down Transformers 120V 208V NEMA Outlets

SmartOnline 10kVA On-Line Double-Conversion UPS, 10U Rack/Tower, 208/120V output, includes Bypass Switch

Model Number: SU10000RT3U2TF


  • Included maintenance bypass switch enables live replacement of UPS with zero downtime
  • 10kVA / 10,000VA / 9000W on-line double-conversion UPS; 0.9 power factor
  • 208/120V 60Hz output; High efficiency economy mode option
  • 10U Rack/Tower compatible; Hot-swappable power and battery modules
  • USB, RS232 & EPO ports; support for SNMP/WEB and contact-closure card options
  • Front panel LEDs with detailed LCD monitoring and control screen
  • Expandable runtime with optional external battery packs
  • Hardwire input (3 wire); L6-30R, L6-20R & 5-15/20R outlets


Tripp Lite SU10000RT3U2TF 10,000VA / 10kVA / 9000 watt online, double-conversion UPS system offers complete power protection for critical network applications. This system delivers online, double-conversion UPS protection with zero transfer time, suitable for advanced networking applications. Fault-tolerant auto-bypass prevents unexpected service interruptions during UPS overload or internal fault conditions. Included detachable PDU with manual bypass switch enables hot-swappable replacement of entire UPS power module with no interruption to connected equipment. Enhanced availability, fault tolerance and simple hot-swap replacement options make this UPS ideal for advanced networking applications in data centers, computer rooms, network closets and rugged industrial locations.

Key Features

  • Tripp Lite SU10000RT3U2TF 10kVA / 10,000VA / 9000 watt on-line, double-conversion UPS system in 10U total rack/tower configuration (3U UPS power module, 3U external battery pack and two 2U step-down transformers)
  • Detachable PDU with manual bypass switch enables hot-swappable UPS power module replacement with no interruption in output power to connected networking equipment
  • Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
  • Hardwire input; 2 L6-30R, 4 L6-20R and 24 5-15/20R outlets
  • Maximum installed rack depth of only 32.5 in. / 82.6cm
  • Full-time active power conditioning provides clean, continuous dual-conversion AC output free of voltage fluctuations, power interruptions and line noise
  • Double-conversion operation converts raw input from AC to DC, then resynthesizes output power back to perfect sine wave AC with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
  • Maintains full-time sine wave output within 2% of 208/120V nominal at 60Hz during brownouts as low 100V and overvoltages as high as 300V
  • Expandable runtime is supported with optional BP240V10RT3U; BP240V557C-1PH; BP240V787C-1PH; BP240V1037C-1PH; BP240V1407C-1PH external battery packs
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Highly efficient operation in optional economy mode significantly reduces BTU heat output and operating energy costs
  • Battery independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement
  • PowerAlert monitoring software offers detailed site power and UPS updates with support for safe auto-shutdown of connected systems as UPS batteries become depleted
  • Includes Free PowerAlert monitoring software packages; PowerAlert LOCAL for desktops and small business networks, PowerAlert NSA (Network Shutdown Agent) for larger networks and PowerAlert NMS (Network Management System) for monitoring up to 250 SNMP-enabled UPS, PDU and other networking devices
  • Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via built-in RS-232 and USB interfaces
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Optional SNMPWEBCARD offers communications and control via secure remote web and network interfaces
  • Optional RELAYIOCARD supports six configurable hard contact closure outputs for custom event notification
  • Optional RELAYIOMINI interface module offers three configurable hard contact closure outputs for custom event notification (requires removal of USB interface module)
  • Supports Emergency Power Off (EPO) via built-in interface
  • Included rail kit supports 8U 19 inch rackmount installation in 4 post racks
  • Optional 2POSTRMKITHD supports installation in 2 post 19 inch racks
  • Front panel LEDs and LCD readout with scroll controls and password option supports visual monitoring of all major UPS functions and advanced UPS settings for charge level, nominal voltage selection and other operational parameters
  • LED / LCD display panel rotates for viewing in rackmount or tower configurations
  • Network-grade AC surge and noise suppression
  • Industrial mode option (factory preset) enables supports high current startup loads by momentarily switching to bypass mode in response to short duration overload conditions
  • External battery packs are field replaceable and hot swappable

Package Includes

  • SU10000RT3UPM 3U UPS power module
  • BP240V10RT3U external battery pack
  • Two SU5000XFMRT2U step down transformers
  • SUPDMB710 Detachable PDU with manual bypass switch
  • Four post compatible rack rail kit (4 sets)
  • Tower stands for upright tower configuration
  • PowerAlert software, complete data cabling and user manual

OUTPUT

Output Capacity Details Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as load levels are reduced to 95% or less
Output Volt Amp Capacity (VA) 10000
Output kVA Capacity (kVA) 10
Output Watt Capacity (Watts) 9000
Output kW Capacity (kW) 9.0
Power Factor 0.9
Nominal Output Voltage(s) Supported 120V; 208V
Frequency Compatibility 60 Hz
Frequency Compatibility Details Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Line Mode) +/- 2%
Output Voltage Regulation (Economy Line Mode) +/- 10%
Output Voltage Regulation (Battery Mode) +/- 2%
UPS Output Receptacles 24 5-15/20R outlet(s); 4 L6-20R outlet(s); 2 L6-30R outlet(s)
Output Circuit Breakers 20A double-pole (x2) protects 2 L6-20R outlets each, 30A double-pole (x2) protects 1 L6-30R outlets each, 20A single-pole (x8) protect 3 5-15/20R outlets each
Output AC Waveform (AC Mode) Pure Sine wave
Output AC Waveform (Battery Mode) Pure Sine wave

INPUT

Rated input current (Maximum Load) 54A (208V)
Nominal Input Voltage(s) Supported 208V AC
UPS Input Connection Type Hardwire
UPS Input Connection Description 3 wire single phase input (L1, L2, G)
Recommended Electrical Service 60A
Input Phase Single-Phase

BATTERY

Full Load Runtime (min.) 4.3 min. (9000w)
Half Load Runtime (min.) 12.5 min. (4500w)
Expandable Battery Runtime Supports extended runtime with optional external battery packs
External Battery Pack Compatibility BP240V10RT3U ; BP240V557C-1PH ; BP240V787C-1PH ; BP240V1037C-1PH ; BP240V1407C-1PH
DC System Voltage (VDC) 240
Battery Recharge Rate (Included Batteries) Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description Hot-swappable, user replaceable external battery packs

VOLTAGE REGULATION

Voltage Regulation Description 2% output voltage regulation in standard online, double-conversion mode
Overvoltage Correction Corrects overvoltages up to 300V
Undervoltage Correction Corrects undervoltages as low as 100V

LEDS ALARMS & SWITCHES

LED Indicators 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Front Panel LCD Display Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats; LCD Display supports ENGLISH, FRENCH, GERMAN, ITALIAN, SPANISH and PORTUGUESE (see manual)
Audible Alarm Unique audible alarms for all major UPS, environmental and power conditions (see manual)
Alarm Cancel Operation Alarm cancel switch
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement

SURGE / NOISE SUPPRESSION

UPS AC Suppression Response Time Instantaneous
EMI / RFI AC Noise Suppression Yes

PHYSICAL

Included Mounting Accessory Description 4 sets of adjustable 4 post rack rails included; 2-9USTAND tower kit included
Installation Form Factors Supported with Optional Accessories 2 post rackmount (2POSTRMKITHD)
Optional Mounting Accessory Notes 4 sets of 2POSTRMKITHD required for 2 post rackmount installation of each included component
Primary Form Factor Rackmount
UPS Power Module Dimensions (hwd, in.) 5.14 x 17.5 x 25.82
UPS Power Module Dimensions (hwd, cm) 13.1 x 44.4 x 65.6
Installed Whole System Maximum Rack Depth (in.) 32.5
Installed Whole System Maximum Rack Depth (cm) 82.6
Rack Height 10U
Secondary Form Factor Tower
UPS Power Module Weight (lbs.) 43
UPS Power Module Weight (kg) 19.5
UPS Dimensions Details Two stepdown transformers included, weight and dimension information is for a single unit
Stepdown Transformer Dimensions (hwd / in.) 3.5 x 17.5 x 20.8
Stepdown Transformer Dimensions (hwd / cm) 8.9 x 44.4 x 63.5
Stepdown Transformer Weight (lbs.) 57
Stepdown Transformer Weight (kg) 25.9
Included Battery Pack Dimensions (hwd / in.) 5.25 x 17.5 x 25
Included Battery Pack Dimensions (hwd / cm) 13.3 x 44.4 x 63.5
Included Battery Pack Weight (lbs.) 158.7
Included Battery Pack Weight (kg) 72
UPS Shipping Dimensions (hwd / in.) 48 x 26 x 40
UPS Shipping Dimensions (hwd / cm) 121.9 x 66 x 101.6
Shipping Weight (lbs.) 510
Shipping Weight (kg) 231.5
Cooling Method Fan
UPS Housing Material Steel

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load) 3415
AC Economy Mode BTU / Hr. (Full Load) 1275
AC Mode Efficiency Rating (100% Load) 91%
AC Economy Mode Efficiency Rating (100% Load) 96%
Operating Elevation (ft.) 0-3000m (0 to 10,000 ft.)
Audible Noise 60 dBA at front side 1 meter
Operating Elevation (m) 0-3000 m

COMMUNICATIONS

Communications Interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Monitoring Port Description Additional contact closure support with optional RELAYIOCARD and RELAYIOMINI interface cards. RELAYIOMINI installation requires removal of panel containing USB ports
PowerAlert Software Included
Communications Cable USB, DB9 serial and EPO cables included
WatchDog Compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications

LINE / BATTERY TRANSFER

Transfer Time No transfer time (0 ms.) in online, double-conversion mode
Transfer Time (Economy Mode) 8 ms. typical power failure response in optional economy mode
Low Voltage Transfer to Battery Power (Setpoint) 100V
High Voltage Transfer to Battery Power (Setpoint) 300V

SPECIAL FEATURES

Cold Start (Startup in Battery Mode During a Power Failure) Cold-start operation supported
Economy Mode Operation Optional economy mode enables high efficiency bypass operation with a maximum output voltage variation of +/-10%. Double conversion mode is automatically restored as mains voltage varies beyond +/-10% with less than 1 millisecond transfer time between modes.
High Availability UPS Features Automatic inverter bypass; Manual bypass switch; Detachable hot-swap PDU; Hot swappable UPS power module; Hot swappable batteries
Green Energy-Saving Features High efficiency economy mode operation; Schedulable daily hours of economy mode operation

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
UPS Certification Details IEC 61000-4-5 1995 B Surge Immunity

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 2 months ago
Customer avatar
by
Ran
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SU10000RT3U2TF requires a dedicated 60 amp 208 vac hardwire ready input circuit.

This unit will not run on 230 vac power.

For additional information please reach out to our UPSApplications team at 773-869-1236 or upsapplications@tripplite.com.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Page 6 of the 8kVA-10kVA manual says the 10kVA unit has a max rated input current of 56A and max rated output current is 50A. Won't a 50A/208V service be sufficient?
 
Products related to my question
 
 
1 year ago
Customer avatar
by
Sam
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
In order to support the full capacity of the UPS system at 10000 va/9000 watts an electrical service of 60 amps and the circuit needs to support 56 amps @ 208 vac.

For additional information please reach out to our UPS Applications team at 773-869-1236 or UPSApplications@tripplite.com.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your SU10000RT3U2TF

learn more

Runtime at Full Load

4.3 min. (9000w)

Runtime at Half Load

12.5 min. (4500w)

see complete runtime chart

Do you own a SU10000RT3U2TF?

Get all your support resources in one place.

go to model support
BP240V10RT3U replacement UPS battery Does your UPS need a new battery?

Get it here! Your SU10000RT3U2TF requires BP240V10RT3U batteries.

product page

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.