Part Number: SU16000RT4U
This Model has been retired and replaced by SU16KRT-1TF. An Owner's Manual and other information for the SU16000RT4U is available on the model support page
Overview
Features
- True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
- 16,000 VA/11,200 watt output power capacity with dual voltage output of 208/120 or 240/120V
- 4U high power density power module and 4U external battery pack supports rackmount installation in 8 rack spaces
- Dual conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Hardwire input terminals, hardwire output and output receptacles are mounted on a detachable backplate with manual bypass switch to enable hot-swappable UPS replacement without powering off connected equipment
- Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
- Maintains output within 3% of selected 208/120 or 240/120V nominal voltage during brownouts and overvoltages
- Supports connected equipment during blackouts for 12/5 minutes at half/full load levels, runtime is further expandable with optional external BP192V18-4U battery packs
- Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
- Intelligent battery management system extends battery life
- Highly efficient economy mode option
- Network interfaces support simultaneous communications via DB9 port, USB port and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- DB9 port supports RS-232 and dry contact messaging
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X.
- USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- Includes 13 output receptacles (2 L6-30R, 6 C19, 5 NEMA 5-15/20R) plus hardwire output, all of which are available for simultaneous use
- Split phase, 4 conductor hardwire input connection (featured on included detachable PDU).
- Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
- Front panel switches enable power on/off control, self-test and alarm cancel functions
- Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures
- Optional 2POSTRMKITHD enables 2 post rackmount installation
- Optional 2-9USTAND set of tower stands supports upright tower installation
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332140487 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 68A |
Nominal Input Voltage(s) Supported | 120/208V (Split phase L1,L2,N,G); 120/240V (Split phase L1,L2,N,G) |
UPS Input Connection Type | Hardwire |
UPS Input Connection Description | 4 wire split-phase input (L1, L2, N, G) |
Recommended Electrical Service | 70A 208/240-120 Split Phase (L1, L2, N, G); 4 AWG wiring recommended |
OUTPUT
Output Capacity (VA) | 16000 |
Output Capacity (kVA) | 16 |
Output Capacity (Watts) | 11200 |
Output Capacity (kW) | 11.2 |
Output Capacity Details | 16,000VA, 11,200W (240V) / 13,860VA, 11,200W (208V); Supports up to 105% load continuously in double conversion mode, 106 to 125% for 3 minutes, 126 to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support equipment directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | 240/120V or 208/120V split phase output |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | +/- 3% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 3% |
Output Receptacle Details | Supports North American 208/120V or 240/120V split-phase hardwire output (L1, L2, N, G) |
Output Circuit Breakers | 20A branch rated double pole breakers (x3) protect 2 C19 and 1 5-15/20R outlets each, 30A branch rated double pole breakers (x2) protect 1 L6-30R outlet each, 20A single pole breakers (x2) protect one 5-15/20R outlet each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V; 240V |
Output Receptacles | (5) 5-15/20R; (2) L6-30R; (6) C19; Hardwire |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5 min. (11,200w) |
Runtime Half Load (min.) | 12 min. (5600w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP192V18-4U |
DC System Voltage (VDC) | 192 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable external battery packs |
VOLTAGE REGULATION
Voltage Regulation Description | +/-3% output voltage regulation in online, double-conversion mode |
Overvoltage Correction | Corrects overvoltages to 140 (measured L1-N : L2-N) |
Undervoltage Correction | Corrects undervoltages to 65V (measured L1-N : L2-N) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions; bundled PDU includes bypass switch to enable hot-swap UPS power module replacement |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 3620 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 8U |
Cooling Method | Fan |
Included Battery Pack Dimensions (hwd / in.) | 7 x 17.5 x 27.8 |
Included Battery Pack Weight (lbs.) | 239 |
Included Mounting Accessory Description | 2 sets of adjustable 4 post rack rails included |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 34 |
Minimum Required Rack Depth (inches) | 40 |
Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITHD required for 2 post rackmount installation of separate power module and battery pack |
Primary UPS Depth (mm) | 706 |
Primary UPS Height (mm) | 178 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 36.00 x 24.00 x 34.00 |
Shipping Weight (lbs.) | 448.80 |
Unit Dimension Details | Includes 4U battery pack, 4U UPS/power module and detachable bypass PDU; MAXIMUM DEVICE DEPTH specification refers to the whole UPS installed depth with bypass PDU installed |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 7 x 17.5 x 27.8 |
UPS Power Module Weight (kg) | 39.01 |
UPS Power Module Weight (lbs.) | 86 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 5717 |
AC Economy Mode BTU / Hr. (Full Load) | 2438 |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 4248 |
Operating Elevation | 0-3000m (0 to 10,000 ft.) |
Audible Noise | 60 dBA at front side 1 meter |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | RS232 and contact closure communications are supported on one DB9 port |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Transfer Time (Economy Mode) | 2 milliseconds typical in optional economy mode |
Low Voltage Transfer to Battery Power (Setpoint) | 65V (L1-N:L2-N) |
High Voltage Transfer to Battery Power (Setpoint) | 140V (L1-N:L2-N) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic inverter bypass; Expandable battery backup; Hot swappable UPS power module; Hot swappable batteries; Manual bypass switch; On-Line/Double-Conversion; Remote management; Sine wave output; Zero transfer time |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
APPLICATIONS
UPS Applications | Mission Critical Applications |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - SU16000RT4U SmartOnline UPS System
https://tripplite.eaton.com/video/su16000rt4u-smartonline-ups-system/60548 - The Need for Hot-Swappable UPS Systems Demo
https://tripplite.eaton.com/video/the-need-for-hot-swappable-ups-systems-demo/45731 - 16kVA SmartOnline UPS Hot-Swap Demo
https://tripplite.eaton.com/video/16kva-smartonline-ups-hot-swap-demo/45727
Product Images