Part Number: PDUMVR20NET TAA
This Model has been retired and replaced by PDUMVR20NETLX. An Owner's Manual and other information for the PDUMVR20NET is available on the model support page
Overview
Specifications
OVERVIEW
UPC Code | 037332166906 |
PDU Type | Switched |
INPUT
Input Phase | Single-Phase |
Recommended Electrical Service | 20A 120V |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 20A total capacity (Agency de-rated to 16A); 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R |
Output Nominal Voltage | 100; 120; 127 |
Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports load level in amps for LOAD BANK 1 (Outlets 1-12), LOAD BANK 2 (Outlets 13-24), LOAD BANKS 1&2 COMBINED (Outlets 1-24) and each individual output receptacle; Digital display can also be used to scroll the configured IP address |
Front Panel LEDs | BANK 1 and BANK 2 LEDs verify which load bank the digital current display is reporting (Bank 1, Bank 2 or Banks 1&2 Combined); BANK 1 or BANK 2 LED will flash when the digital display is reporting output current for one of the outlets in that load bank; 24 additional LEDs, one near each output receptacle, will light continuously to verify power on/off status and flash to indicate that the digital display is reporting output current for just that individual receptacle |
Switches | SELECT OUTLET and SELECT BANK switches advance the LCD screen and associated LED to display power consumption for individual output receptacles and output load banks; Press and hold the SELECT BANK button for 4 seconds to rotate the digital display 90 degrees for overhead power input; Press and hold the SELECT OUTLET button for 4 seconds to scroll the configured IP address |
PHYSICAL
Form Factors Supported | 0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 4.53 x 6.10 x 75.78 |
Shipping Weight (lbs.) | 14.93 |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 2.050 |
Unit Weight (lbs.) | 9.6 |
ENVIRONMENTAL
Storage Temperature Range | 5 to 122F (-15 to 50C) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
SNMP Compatibility | Built-in network interface provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH and SNMP management systems. Remote management enables outlets to be turned on and off individually |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Switched PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-switched-pdus/63627
Product Images