Part Number: DMPDS3255F
Durable steel TV stand delivers your digital signage message in either portrait or landscape mode.
- Supports most flat and curved-panel monitors and interactive displays from 32 to 55 in.
- Durable steel frame blends into any room décor and supports up to 77 lb.
- Adjustable feet levelers provide a stable and safe foundation
- Foldable stand supports both portrait and landscape viewing
- Cable management clips keep cords organized and prevent cable clutter
- 5-year limited warranty
Features
Set Up Your Digital Signage Wherever Your Audience Is
This portable TV stand fits most flat and curved-panel displays, whiteboards and monitors from 32 to 55 inches (81 to 140 centimeters). Once assembled, it folds easily to allow convenient setup wherever foot traffic flows, such as classrooms, trade shows, lecture halls, offices, auditoriums, restaurants, bars and hotels. The DMPDS3255F supports both portrait and landscape orientations.
Durable Steel Frame Designed to Last
The frame withstands the stress of repeated adjustments and supports up to 77 pounds (35 kilograms). Because the frame folds when not in use, the DMPDS3255F is easy to transport and store.
Built-In Cable Management Helps Eliminate Clutter
Equipment cables route through clips on the stand’s legs to keep them organized and out of the way. Adjustable feet ensure your display remains level on a stable surface.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 300 x 200, 300 x 300, 400 x 200, 400 x 300 and 400 x 400. Mounting hardware is included.
System Requirements
Flat and curved-screen television, monitor, digital whiteboard or interactive display from 32 to 55 in.
Package Includes
- DMPDS3255F Portable Digital Signage Stand
- Assembly hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263858 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 300x200; 300x300; 400x200; 400x300; 400x400 |
Mounting Location | Floor |
Minimum Screen Size (in.) | 32 |
Maximum Screen Size (in.) | 55 |
Maximum Weight Capacity (lbs.) | 77 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 14.700 x 19.900 x 50.900 |
Unit Weight (lbs.) | 77 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images