Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.90 Avg. Price
Computer power cord with right-angled C13 plug allows connection of a PC, monitor or printer in a tight space or at an awkward angle.
  • Right-angle C13 plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering computers, printers and other compatible peripherals
  • Adds 14-ft. (4.27 m) to your existing power connection to provide flexibility in placing devices
  • Ideal replacement for worn-out or missing computer power cable
  • NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This desktop computer power cord is designed for computers, monitors, scanners, printers and other compatible peripherals. It features a right-angled C13 end for connecting to a device and a 5-15P plug for connecting to an AC power source. The 14-ft. (4.27 m) length allows you great flexibility in placing equipment with respect to the power outlet.
Right-Angle PC Power Cable Is Easier to Connect in Tight Spaces
The angled C13 connector makes installations easier in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angled plug guides the computer power supply cable parallel to your peripheral, allowing you to push the device up against a wall or hide it behind a desk to maximize space.

Package Includes

  • P006-014-13RA NEMA 5-15P to Right-Angle C13 Power Extension Cable, 14-ft. (4.27 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185877
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13 - RIGHT ANGLE
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)14
Shipping Dimensions (hwd / in.)9.98 x 7.09 x 0.50
Shipping Weight (lbs.)0.89
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.