Power Inverter for Trucks 700W 3 Outlets

700W PowerVerter Ultra-Compact Inverter with 3 Outlets

Model Number: PV700HF


  • 700W continuous output; 1400W peak output (instantaneous)
  • Converts 12V DC (battery) power into 110-120V AC (household) power; 3 AC outlets
  • Installs in minutes (integrated mounting feet included)
  • Provides a quiet alternative to generator noise and fumes
  • Includes "battery saver" low voltage alarm/shutdown
(6 Reviews)
Read all 6 reviews  |  Write a Review

Utilize your vehicle's battery to efficiently power appliances, small electronics and office equipment on the road. Continuously supplies up to 700W of 120V AC power to 3 AC outlets from any 12V battery. Featuring an ultra-compact, lightweight design with metal housing, the PV700HF is the most rugged inverter available.

NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 125a should be positioned no more than 18" from the PV700HF's battery in the positive line.

Key Features

  • Provides 120V AC power for a variety of mobile applications
  • 700W continuous output power; 1400W peak output power (instantaneous)
  • 3 AC outlets
  • Ultra-compact extruded aluminum housing stands up to the toughest environments
  • Cooling fan lengthens inverter service life & maintains cool operation
  • Integrated mounting feet assure safe fixed installation
  • Low battery alarm/shutdown detects low battery voltage and shuts down inverter
  • Overload alarm/shutdown detects wattage overload on inverter outlets and shuts down inverter as a protective measure
  • DC input terminals provide a solid connection to battery with user-supplied cables
  • Lighted on/off switch shows inverter operations in cramped or dark environments
  • Grooved surface for more efficient cooling

Typical Applications

  • Ideal for powering laptops, televisions, video game systems, stereos, fans, battery chargers and other small, portable electronics

NOTE: Your load should not exceed your inverter's maximum continuous output power of 700 watts. To determine your total load, add the wattage ratings of all equipment you will connect to your inverter. Wattage ratings are usually listed in equipment manuals or on nameplates. If your equipment is rated in amps, multiply that number times AC utility voltage to estimate watts. (Example: a drill requires 2.5 amps. 2.5 amps × 120 volts = 300 watts.)

Package Includes

  • PV700HF Ultra-Compact DC-to-AC Inverter
  • Instruction manual with warranty information

OVERVIEW

Style Compact

OUTPUT

Frequency Compatibility 60 Hz
Output Receptacles (3) 5-15R
Output (Watts) 700
Continuous Output Capacity (Watts) 700
Peak Output Capacity (Watts) 1400
Output Nominal Voltage 120V
Output Voltage Regulation Maintains PWM sine wave output voltage of 115 V AC (+/- 8 V AC)
Output Frequency Regulation 60 Hz (+/- 3 Hz)

INPUT

Recommended Electrical Service Requires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended
Maximum Input Amps / Watts Full continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps
Input Connection Type Set of 2 DC bolt-down wiring terminals
Input Cord Length Details User supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual)
Voltage Compatibility (VDC) 12

BATTERY

DC System Voltage (VDC) 12

LEDS ALARMS & SWITCHES

Audible Alarm Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less
Switches Lighted on/off power switch

PHYSICAL

Shipping Dimensions (hwd / in.) 3.75 x 6.25 x 10.3
Shipping Dimensions (hwd / cm) 9.53 x 15.88 x 26.16
Shipping Weight (lbs.) 3.5
Shipping Weight (kg) 1.6
Unit Dimensions (hwd / in.) 2.75 x 8.17 x 5
Unit Dimensions (hwd / cm) 7 x 20.75 x 12.6
Unit Weight (lbs.) 2.8
Unit Weight (kg) 1.26
Cooling Method Fan
Material of Construction Aluminum/sheet metal

ENVIRONMENTAL

Relative Humidity 0-95% non-condensing

SPECIAL FEATURES

Remote Control Capability No
TVSS Grounding Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp LitePowerVerter® 700W Ultra-Compact Inverter with 3 Outlets
 
4.3

(based on 6 reviews)

Ratings Distribution

  • 5 Stars

     

    (4)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (1)

  • 1 Stars

     

    (0)

80%

of respondents would recommend this to a friend.

Reviewed by 6 customers

Sort by

Displaying reviews 1-6

Back to top

 
2.0

Doesn't work with ps4

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

I have had this product in my company fleet vehicle for about 8 months now. It is reliable and keeps my laptop and cell phone charged. I tried to run a TV and ps4 off of it today and it wouldn't support my ps4. It would turn on but as soon as I tried to start a game, it shut off. Overall, a good product but I wish my ps4 worked with the inverter.

Comment on this review

 
5.0

Awesome unit

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

Delivers exactly what it says.very happy!! Use it to popower my mobile tin shop.

Comment on this review

 
4.0

Compact unit does the job

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

Overall this has been a reliable unit for recharging appliances on the many camping trips I take. The highlights are its compact size and light weight. I didn't give it five stars because there are a couple of items I'd like to see addressed in future inverter designs. The 3-prong outlets are too close together for a variety of appliances that have the clunky square boxes at the end of their recharging cords. I'd also like to see Tripp sell a wiring kit for this for connection to a 12-volt car battery. Not sure if they have since I purchased mine but I ended up having to head down to my local auto parts store to complete the system. Still these are minor given the reliability this unit has provided.

Comment on this review

 
5.0

Great Product

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

Installed in a Wildand Initial Attack vehicle to keep the radios charged. Has done that and more, has not let me down. Compact in size and plenty of power.

Comment on this review

 
5.0

This product meets my needs well.

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

Purchased this product for my RV. The installation was fast and easy just as the salesman said it wold be. Although I haven't had it much use yet, I feel that I will like it.

Comment on this review

 
5.0

PV700HF Mounted in Work Truck

By 

from Undisclosed

Comments about Tripp Lite PowerVerter® 700W Ultra-Compact Inverter with 3 Outlets:

The PV700HF is mounted on the front lower portion of my work truck dash connected through my 12 volt cigarette lighter power outlet. I rely on this inverter to keep a number of electronic devices charged for use at remote locations in Nevada. I also connect with an extension cord in the field when I have longer periods of use. The inverter has been with me to many rugged locations and has never had any problems. I have have gone through several cheaper inverters that just did not hold up under the conditions I routinely find myself in while performing my work as a hydrographer .

Comment on this review

Displaying reviews 1-6

Back to top

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for PV700HF

Do you own a PV700HF?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.