Part Number: P569-015-CERT
- Supports UHD video resolutions up to 4K for crystal-clear video
- Ideal for connecting 4K televisions
- Tested for highest performance and reliability
- Special high-grip plugs prevent accidental disconnections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Recommended for home theater systems, classrooms, conference rooms, data centers, digital signage and other applications that display UHD video and multi-channel audio
- Supports Ultra HD video resolutions up to 4K
- Male plugs specifically designed for secure, tight fit that prevents accidental disconnection
- Supports 3D video while audio return channel simplifies setup between display and receiver
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Works in all HDMI cabling scenarios
- Fully molded 28 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Video source with HDMI output
- Display with HDMI input
Package Includes
P569-015-CERT 4K HDMI Cable with Ethernet (M/M), 15 ft.
Specifications
OVERVIEW
UPC Code | 037332200167 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Burgundy |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 10.00 x 9.30 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise Protection | Yes |
MST Support | No |
Ethernet Support | Yes |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images