Tripp Lite

PowerVerter RV Inverter/Chargers

Quiet mobile power for RV/marine applications

Site Map
Model Number Search

PowerVerter RV Inverter/Chargers are the quiet alternatives to gas generators in RV and marine applications. RV Inverter/Chargers pass AC power on to equipment and keep house batteries charged while utility (shore) power is available. When utility (shore) power is unavailable, while traveling or during a blackout, RV Inverter/Chargers automatically provide connected equipment with AC power inverted from connected DC batteries. Extended peak output (up to 200%) supports heavy-duty equipment startup as well as the periodic cycling of motor-driven equipment. Frequency-control helps equipment perform at its peak. All models safeguard vehicle battery by automatically shutting down in the presence of low voltage.

Features include:

  • UL-458 listed
  • Advanced 3-stage battery charger
  • Extended peak output
  • Frequency-control
  • High-impact polycarbonate housing
  • Remote control module and LEDs
Shop Online Model Number Continuous Output/Peak Watts Input Voltage, Nominal (DC) Output Voltage, Nominal (AC & DC) Outlets (Qty./Type) Charger Capacity
RV750ULHW
RV750ULHW
750W (continuous) / 1500W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire 11A /45A (selectable)
RV1012ULHW
RV1012ULHW
1000W (continuous) / 2000W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire 14A / 55A (selectable)
RV1250ULHW
RV1250ULHW
1250W (continuous) / 2500W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire 14A / 55A (selectable)
RV1512UL
RV1512UL
1500W (continuous) / 3000W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire 19A / 75A (selectable)
MRV2012UL
MRV2012UL
2000W (continuous) / 4000W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire 25A /100A (user-selectable)
RV2012OEM
RV2012OEM
2000W (continuous) / 4000W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire (2 circuits) 25A /100A (selectable)
RV3012OEM
RV3012OEM
3000W (continuous) / 6000W (peak) 12V 120V (AC) / 12V (DC Charger) Hardwire (2 circuits) 35A / 140A (selectable)