Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5PX3000HRTG2

Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
6
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(2) C19; (8) C13
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light bar (blue = nominal, blinking blue = warning, red = alarm)
 
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
69.900
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90%, non-condensing
AC Mode Efficiency Rating (100% Load)
0.98
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
DB9 Serial; USB (HID enabled); Slot for SNMP/Web interface
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed; IEC/EN 62040
Product Compliance
CE (Europe); REACH; RoHS; ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1400UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-2509UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-2509UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
 
 
 
5PX3000HRTNG2

Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
6
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(2) C19; (8) C13
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3 min. (3000W)
Runtime Half Load (min.)
9 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
3 status-indicating LEDs (normal, battery mode, alarm); LED light bar (blue = nominal, blinking blue = warning, red = alarm)
 
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
69.900
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
20 to 90%, non-condensing
AC Mode Efficiency Rating (100% Load)
0.98
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Pre-installed
Communications Interface
DB9 Serial; USB (HID enabled); Pre-installed network card
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed; IEC/EN 62040
Product Compliance
CE (Europe); REACH; RoHS; ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1400UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-2509UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-2509UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
 
 
 
9PX3000GLRT

Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 2 L6-20R, 1 L6-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
6
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.42A
Input Plug Type
NEMA L6-20P
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
Yes
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6 min. (3000W)
Runtime Half Load (min.)
11 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM72RT 
DC System Voltage (VDC)
72
Battery Access
Battery access door
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
4 status-indicating LEDs
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 23.800
Unit Weight (lbs.)
60.400
Cooling Method
Fan
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
94
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
619
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
 
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); CE (Europe); ENERGY STAR Qualified; VCCI (Japan); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-6009UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
296
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
9PX3000GRT

Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
L6-20P
UPS Input Cord Length (ft.)
6
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.42A
Input Plug Type
NEMA L6-20P
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
3000
Output Capacity (kW)
3
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) C13; (2) C19
Individually Controllable Load Banks
Yes
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6 min. (3000W)
Runtime Half Load (min.)
11 min. (1500W)
Expandable Runtime
Yes
Internal UPS Replacement Battery Cartridge
 744-A3122 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM72RT 
DC System Voltage (VDC)
72
Battery Access
Battery access door
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
4 status-indicating LEDs
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 23.800
Unit Weight (lbs.)
60.400
Cooling Method
Fan
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
94
AC Economy Mode Efficiency Rating (100% Load)
98
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
619
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1150
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
 
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-6009UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
296
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.