Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B004-2DUA2-K

2-Port Dual Monitor DVI KVM Switch, TAA, GSA with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Max CPU
2
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
 
VIDEO
Number of Monitors Supported
2
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)
2
Extended Mode
Yes
Mirror Mode
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
2
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB
Side A - Connector 1
(4) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(2) USB B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 4
(1) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-I Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x2) KVM (Orange), (x2) Audio (Green), (x2) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 10.250 x 3.000
Unit Weight (lbs.)
1.23
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
TAA B004-2DUA4-K

4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included

More Info
Check Prices
OVERVIEW
Max CPU
4
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
 
VIDEO
Number of Monitors Supported
2
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)
4
Extended Mode
Yes
Mirror Mode
Yes
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
 
 
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
4
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB
Side A - Connector 1
(8) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(4) USB B (FEMALE)
Side A - Connector 3
(8) 3.5MM (FEMALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 4
(1) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
DVI-D Dual-Link
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x4) KVM (Orange), (x4) Audio (Green), (x4) USB (Green), (x3) Mode (1 Orange, 2 Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 6.000
Unit Weight (lbs.)
5.11
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
68.42
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
1-99 Seconds
Number of USB Hub Ports
2
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
TAA B004-DUA2-HR-K

2-Port DVI Dual-Link / USB KVM Switch with Audio and Cables

More Info
Check Prices
OVERVIEW
Max CPU
2
Technology
USB 2.0 (High Speed); DVI; Stereo Audio
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG)
Max Number of Ports (Entire Chain)
2
Extended Mode
No
Mirror Mode
No
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
 
 
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
 
 
CONNECTIONS
Number of Ports
2
Computer/Server Ports
DVI-I, USB, 3.5mm Audio Jack (Line), 3.5mm Audio Jack (Side L/R), 3.5mm Audio Jack (Rear L/R), 3.5mm Audio Jack (CTR/Bass), 3.5mm Audio Jack (Front L/R), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB
Side A - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Side A - Connector 2
(2) USB B (FEMALE)
Side A - Connector 3
(12) 3.5MM (FEMALE)
Side B - Connector 1
(1) DVI-I DUAL LINK (FEMALE)
Side B - Connector 2
(8) 3.5MM (FEMALE)
Side B - Connector 3
(4) USB A (FEMALE)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online (Orange), USB Link (Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Jacket Color
Black
Rackmountable
No
Unit Dimensions (hwd / in.)
2.200 x 10.600 x 3.500
Unit Weight (lbs.)
2.4
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
17.07 BTU/Hr
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
 
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
Autoscan Duration
(1-99 Seconds)
 
USB Specification
USB 2.0 (up to 480 Mbps)
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; FCC; PSE; RoHS; UL; cUL
Product Compliance
RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
B006-HD2UA2

2-Port HDMI Dual-Display KVM Switch - 4K 60 Hz, USB 3.2 Gen 1, HDCP 2.2, USB Sharing

More Info
Check Prices
OVERVIEW
Max CPU
2
Technology
HDMI; Stereo Audio; USB 2.0 (High Speed)
Console
No
VIDEO
Number of Monitors Supported
2
Max Supported Video Resolution
4K UHD @ 60Hz (3840 x 2160); 4K DCI @ 60Hz (4096 x 2160)
Max Number of Ports (Entire Chain)
4
Extended Mode
Yes
Mirror Mode
Yes
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
12V / 3.33A
AC Power Adapter Cord Length (ft.)
3.93
AC Power Adapter Cord Length (m)
1.2
 
 
 
 
 
 
 
 
 
 
POWER
Power Source Type
AC Adapter with detachable power cord
 
DC Barrel Plug
OD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
3.17
CONNECTIONS
Number of Ports
2
Computer/Server Ports
HDMI, USB, 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
HDMI
Side A - Connector 1
(4) HDMI (FEMALE)
Side A - Connector 2
(2) USB B (FEMALE)
Side A - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 1
(2) HDMI (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
Side B - Connector 4
RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Solid White - Current KVM, Audio or USB Link Half-lit White - KVM, Audio or USB Link Connected Dimmed White - Audio or USB Link Connected but not focused
PHYSICAL
Color
Black
Material of Construction
Metal
 
Rackmountable
No
Unit Dimensions (hwd / in.)
13.189 x 1.732 x 6.060
Unit Weight (lbs.)
3.52
Unit Packaging Type
Box
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
57
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
PORT EXPANSION
Daisy-chainable or Cascadable
Daisy chainable
FEATURES & SPECIFICATIONS
NIAP-Certified Secure
No
Number of Users
1
 
 
Number of USB Hub Ports
2
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
USB Hub Ports
Yes
Port Selection
Hotkey; Mouse; Pushbutton; Remote Selector
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat6/6a
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; CCC; CE; China RoHS; DOE; FCC; GS; PSE; RCM; RoHS; TUV; UL; WEEE; cUL
Product Compliance
RoHS; CE (Europe); REACH
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
2.1 Surround Sound

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.