Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B119-4X4-4K

4x4 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Support, 4K 60 Hz, HDR, 4:4:4, TAA

More Info
Check Prices
OVERVIEW
Technology
HDMI; IR
Host Connector
(4) HDMI (FEMALE)
VIDEO
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
Max Supported Color Depth
8-bit
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
Audio Input
HDMI
Audio Specification
DTS, Dolby, 7.1 channel
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
5V / 3A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Voltage Compatibility (VAC)
100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Redundancy - Dual Power Inputs
No
Bus Powered
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(4) HDMI (FEMALE)
Side B - Connector 1
(4) HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
Input x Output
4 x 4
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-4.
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Yes
Included Mounting Accessory Description
Surface mount bracket and screws
Rackmountable
No
Unit Dimensions (hwd / in.)
9.250 x 3.940 x 1.170
 
 
COMMUNICATIONS
Port Control
Push Buttons
IP Remote Access
No
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
On-Screen Display (OSD)
No
Port Selection
Pushbutton
HDCP Specification
2.2
Driver Required
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
POWER
 
 
 
ENVIRONMENTAL
 
 
 
 
TAA B320-4X1-MH

4-Port Presentation Switch, 4K 60 Hz (4:4:4) HDMI, DP, USB-C and VGA to HDMI, TAA

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; HDMI; IR; VGA/SVGA
 
VIDEO
 
Max Supported Video Resolution
HDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz; VGA: 1920 x 1080 @ 60Hz
 
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
AUDIO
 
Audio Specification
7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
(2) 3.5MM (FEMALE); DB9 (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); (2) USB C (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
Input x Output
4 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (DP/HDMI/VGA/TYPE-C IN 1-4)
PHYSICAL
Color
Black
Material of Construction
Metal
 
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
9.250 x 3.940 x 1.170
Unit Packaging Type
Box
Unit Weight (lbs.)
1.43
COMMUNICATIONS
 
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
 
FEATURES & SPECIFICATIONS
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
 
Port Selection
Pushbutton; Remote Selector
HDCP Specification
2.2
 
DIN Mountable
No
Displayport Specification
1.2a
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
POWER
Power Source Type
AC Adapter
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C PD 3.0 Port: 90W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.