Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B127A-1A1-BCBH

USB-C to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, up to 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Accessory Type
Extender Kit
Technology
Cat5/5e; Cat6; HDMI; POC
Host Connector
USB C (FEMALE)
Accessory Class
KVM Switch Accessories
VIDEO
Video Input
USB C (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
(2) HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Resolutions Supported
  • 3840 x 2160 (4K x 2K) @ 60 Hz (Both Local HDMI port and monitor connected to receiver unit via A/V over Cat6)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Maximum Distance with Booster
400
Transmitter Video Input
USB-C
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Signal Range (ft)
230
Signal Range (m)
70
Range Extension with Booster
Yes
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Extended Mode
Yes
Extended Mode Details

x1 HDMI (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI (4K/60 Hz)

Other Tripp Lite product used to extend range
B127A-010-H or B127A-110-BH
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
DisplayPort Alt Mode
No
 
 
 
AUDIO
Audio Ports
HDMI (FEMALE)
Audio Ports Details

Supports Pass-through of Audio format including LPCM2.0/5.1/7.1, and a built-in TOSLINK audio port on the receiver.

Audio Input
USB-C
Audio Output
Toslink; HDMI
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Included); Power Over Cable
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0; 100W; 20V/5A
 
 
 
CONNECTIONS
Side A - Connector 1
(2) USB C (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
Side A - Connector 5
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
CHARGING
Charging Port Type
USB C (FEMALE)
Charging Ports
Supports 60W (20V 3A) Power to Host Computer; USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
1
Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Unit Packaging Type
Box
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft.
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero-Latency
USB Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A1-BDBD

DisplayPort over Cat6 Extender Kit, KVM Support, USB, 4K, DP1.2a, PoC, HDCP 2.2, 230 ft. (70 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
 
Technology
Cat5/5e; Cat6; HDMI; POC
 
 
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
 
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
 
 
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
1
 
 
 
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Extended Mode
Yes
Extended Mode Details

x1 HDMI (4K/60 Hz)

Mirror Mode
Yes
Mirror Mode Details

x1 HDMI (4K/60 Hz)

Other Tripp Lite product used to extend range
B127A-010-H or B127A-110-BH
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
 
 
 
AUDIO
Audio Ports
DISPLAYPORT (FEMALE)
Audio Ports Details

Supports pass-through of audio formats including LPCM2.0/5.1/7.1

Audio Input
Displayport
Audio Output
Toslink; DisplayPort
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Included); Power Over Cable
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
 
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5
TOSLINK (FEMALE)
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
CHARGING
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.06 x 4.53 x 2.46
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)
1
Unit Dimensions (hwd / in.)
2.170 x 10.240 x 6.460
Unit Packaging Type
Box
Receiver Unit Weight (kg)
0.4536
Transmitter Unit Weight (kg)
0.4536
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft. (70 m); 400 ft. (121 m) when using B127A-010-H signal booster
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero-Latency
USB Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
Cat6
Displayport Specification
1.2a
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127A-1A1-BDBH

DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
 
Technology
Cat5/5e; Cat6; HDMI; POC
 
 
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Number of Monitors Supported
2
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
 
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
 
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
 
 
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
 
 
 
Other Tripp Lite product used to extend range
B127A-010-H or B127A-110-BH
Max Supported Color Depth
36-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Max. Distance (Between any 2 Units)
230 ft.; 400 ft. with B127A-010-H signal booster
Max Number of Ports (Entire Chain)
1
 
AUDIO
Audio Ports
DISPLAYPORT (FEMALE)
Audio Ports Details

Supports pass-through of audio formats including LPCM2.0/5.1/7.1

Audio Input
Displayport
Audio Output
Toslink; HDMI
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Included); Power Over Cable
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side A - Connector 3
RJ45 (FEMALE)
Side A - Connector 4
(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
 
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
CHARGING
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (lbs.)
1
Unit Dimensions (hwd / in.)
2.170 x 10.240 x 6.460
Unit Packaging Type
Box
Receiver Unit Weight (kg)
0.4536
Transmitter Unit Weight (kg)
0.4536
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft.
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero-Latency
USB Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
Cat6
Displayport Specification
1.2a
Integrated/Removable Cable
No
Built-In Equalizer
No
DIN Mountable
No
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B127E-1A1-HH

HDMI over Cat6 Extender Kit with Power over Cable - 4K 60 Hz, 4:4:4, 328 ft. (100 m)

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
 
Technology
HDMI; IR; Cat5/5e; Cat6; POC
 
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
 
 
 
 
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
200
Max 1920 x 1080 (1080p) Range (ft)
200
Max 1920 x 1200 Range (ft)
150
Max 2560 x 1600 Range (ft)
150
Max 3840 x 2160 (4K@30Hz) Range (ft)
150
Max 3840 x 2160 (4K@60Hz) Range (ft)
125
 
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
 
 
 
Recommended Cabling
N202-Series Cat6 Cables
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
328
 
 
 
 
AUDIO
 
 
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
 
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
 
 
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE); RJ45 (FEMALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
 
 
 
Side B - Connector 1
HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 2
(2) USB A (FEMALE)
 
 
 
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Power (Connected DC Power Supply), Link (TX & RX Connection), TX (Source Signal), Local (Local Monitor); RX: Power (PoE), Link (TX & RX Connection), RX (HDMI Output)
CHARGING
 
 
PHYSICAL
Color
Black
Material of Construction
Metal
Included Mounting Accessories
Wallmount
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
 
Receiver Unit Dimensions (hwd / in.)
5.04 x 3.94 x 1.17
Receiver Unit Weight (lbs.)
0.77
 
Transmitter Unit Dimensions (hwd / in.)
5.04 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)
0.77
 
Unit Packaging Type
Box
 
 
Cable Jacket Color
Black
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
Signal Range (ft.)
328
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
USB Extension Support
Yes
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
 
 
 
HDCP Specification
2.2
Driver Required
No
Recommended Category Cable
N202-Series Cat6 Cables
 
 
Built-In Equalizer
Yes
 
10/100 Ethernet Extension Support
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; FCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.