Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B160-103-HDSI

3 Port HDMI over Cat5/6 Switch/Extender Kit, 1080p 60 Hz, Serial and IR Control, 656 ft. (200 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter; Extender Kit
Technology
DVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
Host Connector
HDMI (FEMALE)
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
3
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
328 ft.
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
network switch
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Maximum Signal Range (ft)
328
Maximum Signal Range Details
328 ft via Cat6
275 ft via Cat5e
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.0A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.4
Bus Powered
No
 
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
Side A - Connector 1
(6) HDMI (FEMALE)
Side A - Connector 2
(3) RJ45 (FEMALE)
Side A - Connector 3
(6) 3.5MM (FEMALE)
Side B - Connector 1
(1) HDMI (FEMALE)
Side B - Connector 2
(1) RJ45 (FEMALE)
Input x Output
1 x 3
Daisy-chainable / Cascadable
No
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
PHYSICAL
Color
Black
Material of Construction
Metal
Cable Length (ft.)
0
Included Mounting Accessories
Wallmount
Number of Displays
3
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Receiver Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Receiver Unit Weight (kg)
1.4993
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / cm.)
2.97 x 10 x 12.8
Transmitter Unit Dimensions (hwd / in.)
1.17 x 3.94 x 5.04
Transmitter Unit Weight (kg)
1.4993
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
1.169 x 3.937 x 5.039
Unit Packaging Type
Box
Housing
Metal
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
 
 
 
COMMUNICATIONS
Signal Range (ft.)
656
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
Latency
2-3 seconds
USB Extension Support
No
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
MST Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat6
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
 
AUDIO
 
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
2.15
Product Length (ft.)
0.26
POWER
Power Source Type
AC Adapter
 
 
 
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
Power Consumption (Watts)
1.7
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
2 x 1
 
Number of Ports
2
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), (x2) Green (Connection)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
 
 
Rackmountable
No
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.800 x 3.100 x 2.000
Unit Packaging Type
Box
 
Unit Weight (lbs.)
0.24
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
5.8 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Consumer Electronics Control (CEC) Supported
Yes
 
 
Port Control
Push Buttons
 
FEATURES & SPECIFICATIONS
 
 
 
HDCP Specification
2.2
Driver Required
No
 
Port Selection
Pushbutton; Remote Selector
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K @ 60 Hz (HDMI F/3xF), 3D, HDCP 2.2, EDID

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
 
VIDEO
Max Supported Video Resolution
4K x 2K @ 60Hz
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
 
AUDIO
 
 
Audio Specification
Standard Audio, DSD, HBR, 7.1, DTS-HD, Dolby True-HD
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.2A
AC Power Adapter Output Specs (V / A)
5V / 1A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.0
Bus Powered
No
Voltage Compatibility (VAC)
100; 110; 120; 127; 200; 208; 220; 230; 240
Product Length (in.)
6.29
Product Length (ft.)
0.52
POWER
Power Source Type
AC Adapter
 
 
 
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
AC Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
Power Consumption (Watts)
5
CONNECTIONS
Side A - Connector 1
(3) HDMI (FEMALE)
 
 
Side B - Connector 1
DB9 (MALE); HDMI (FEMALE)
 
Input x Output
3 x 1
 
Number of Ports
4
Connector Plating
Nickel
Contact Plating
Gold
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1-Red (Power); 3-Blue (Signal Link)
PHYSICAL
Color
Black
Material of Construction
Steel
 
 
 
 
 
Rackmountable
No
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.800 x 6.300 x 2.000
Unit Packaging Type
Box
 
Unit Weight (lbs.)
0.54
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
0% to 95% RH, Non-Condensing
BTUs
17.1 BTU/Hr
 
 
COMMUNICATIONS
Signal Range (ft.)
16
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
Yes
 
Latency
20ms
 
Port Control
Push Buttons
 
FEATURES & SPECIFICATIONS
 
 
 
HDCP Specification
2.2
Driver Required
No
 
Port Selection
Pushbutton; Remote Selector
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B119-003-UHD-MN

3-Port HDMI Mini Switch with Remote Control - 4K (HDMI F/3xF), 3D, HDCP 1.4, EDID

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; IR
 
 
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
 
AUDIO
 
 
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
INPUT
 
 
 
 
 
Bus Powered
Yes
 
 
 
POWER
Power Source Type
USB
 
 
 
 
 
Power Consumption (Watts)
1
CONNECTIONS
Side A - Connector 1
(3) HDMI (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE)
 
Input x Output
3 x 1
 
Number of Ports
3
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (1, 2, 3)
PHYSICAL
Color
Black
Material of Construction
ABS
 
 
 
 
 
Rackmountable
No
 
 
 
 
 
 
 
 
Unit Dimensions (hwd / in.)
0.700 x 3.200 x 2.300
Unit Packaging Type
Box
 
Unit Weight (lbs.)
0.12
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
 
BTUs
3.4 BTU/Hr
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
COMMUNICATIONS
 
EDID Compatible
Yes
IR Remote Extension Support
Yes
 
Consumer Electronics Control (CEC) Supported
Yes
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
HDCP Specification
1.4
Driver Required
No
 
Port Selection
Pushbutton
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.