Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP192V1037C-1PH

External 192V Tower Battery Pack for select Tripp Lite UPS Systems (BP192V1037C-1PH)

More Info
BATTERY
Expandable Runtime
Yes
Expandable Runtime Description
Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided.
DC System Voltage (VDC)
192
UPS Connection
Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.
 
 
 
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
60.000 x 32.000 x 30.000
Unit Weight (lbs.)
1773
 
 
 
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
 
 
 
 
INPUT
 
 
 
 
OUTPUT
 
STANDARDS & COMPLIANCE
 
 
ENVIRONMENTAL
 
 
 
BP192V12-3U

External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U)

More Info
Check Prices
BATTERY
Expandable Runtime
Yes
 
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
 
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Rack/Tower
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
Rack Height
3U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
 
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
 
OUTPUT
Overload Protection
50A DC output fuse
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
ENVIRONMENTAL
 
 
 
TAA BP192V12RT3US

192V External Battery Pack for Select UPS Systems, 3U Rack/Tower

More Info
Check Prices
BATTERY
Expandable Runtime
Yes
 
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
 
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Rack/Tower
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
Rack Height
3U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
 
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
 
OUTPUT
Overload Protection
50A DC output fuse
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; UL 1778
ENVIRONMENTAL
 
 
 
TAA BP192V12RT3UTAA

192V External Battery Pack for Select UPS Systems, 3U Rack/Tower, TAA

More Info
BATTERY
Expandable Runtime
Yes
 
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
 
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Rack/Tower
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
Rack Height
3U
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
 
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
 
OUTPUT
Overload Protection
50A DC output fuse
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
 
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.